|

C o n t e n t s
ICs for Wireless ECG Holter Monitors >>
Blood Analysis Systems: Impedance Measurement >>
Blood Analysis Systems: Flow Cytometry >>
Digital X-Ray Technology >>
Home Glucose Monitoring Using Amperometry >>
Biopotential Electrode Sensing in ECG, EMG, and EEG Monitors >>
Photodiode Sensing in Pulse Oximeters >>
Oscillometric Blood Pressure Measurement >>
Using Thermopile Sensors in IR Digital Thermometers Measurement >>
IEC 60601-1-Compliant Digital Isolators Measurement >>
Switches and Multiplexers Offer Industry-Leading Performance in Small Packaging >>
Power Distribution in Imaging Systems Measurement >>
Piezoresistive Sensing ICs In Portable Infusion Pumps Measurement >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Photodiode Sensing in Pulse Oximeters
Pulse oximeters monitor blood oxygen levels noninvasively by placing a peripheral probe (sensor) on a thin part of a person's anatomy such as a fingertip, toe, or earlobe. The probe typically includes two light emitting diodes (LEDs): one in the visible red spectrum (660 nm), and the other in the infrared spectrum (940 nm), although some designs may employ more than two diodes. The percentage of oxygen in the body is determined by calculating the ratio between these two intensities of light after they have transmitted through the body.
Photodiodes are used for light detection, conversion, and measurement. The light shining on the photodiode produces a small current which is converted to a voltage by an amplifier in a classical resistor-feedback transimpedance configuration (I/V). Usually a large resistor is used in the amplifier's feedback loop, so the circuit is very sensitive to small changes of light. The resulting voltage goes through filtering and conversion before values are shown on the LCD of the instrument. Maintaining fast, accurate measurement on a battery-powered device is challenging.
 |
|
The AD8663, AD8667, AD8669 16 V CMOS operational amplifier family offers supply current consumption of 210 µA typical per amplifier. The devices' rail-to-rail output swing helps increase measurement dynamic range, and low bias current over the temperature range will mitigate calibration errors caused by IB. Low input capacitance relative to the capacitance of the photodiode supports stable, fast measurement. This family of products combines voltage noise density of 23 nV/√Hz typical @ 1 kHz, current noise density of 0.05 pA/√Hz typical @ 1 kHz, offset voltage of 175 µV typical., input bias current of 0.3 pA typical, and gain bandwidth of 520 kHz. In addition, these amplifiers can be powered by single or dual supplies ranging from 5 V to 16 V or ±2.5 V to ±8 V, respectively. The AD8663 is available in 8-lead LFCSP and SOIC; the AD8667 is available in 8-lead MSOP and SOIC; and the AD8669 is available in 14-lead SOIC and TSSOP.
|
 |
Click here to view full size image

 |
 |
Noise Optimization in Sensor Signal Conditioning Circuits
Part I of this online seminar covers the types, sources, characteristics, and analysis techniques of noise, and introduces a low noise design process. To access this seminar, visit www.analog.com/onlineseminars/noise1.
Part II will walk you through the entire low noise design process and show how to manage noise to meet required signal chain performance objectives. Design dos and don'ts, as well as a number of circuit optimization techniques will be presented.
To access visit www.analog.com/onlineseminars/noise2.
|
|
Equations, chip package dimensions, basic schematics, and resistor
and capacitor value tables—always have this valuable, time-saving
information at your fingertips. To order your wall chart, simply visit
www.analog.com/ampwallchart.
|


Back to top
|
 |