|

C o n t e n t s
ICs for Wireless ECG Holter Monitors >>
Blood Analysis Systems: Impedance Measurement >>
Blood Analysis Systems: Flow Cytometry >>
Digital X-Ray Technology >>
Home Glucose Monitoring Using Amperometry >>
Biopotential Electrode Sensing in ECG, EMG, and EEG Monitors >>
Photodiode Sensing in Pulse Oximeters >>
Oscillometric Blood Pressure Measurement >>
Using Thermopile Sensors in IR Digital Thermometers Measurement >>
IEC 60601-1-Compliant Digital Isolators Measurement >>
Switches and Multiplexers Offer Industry-Leading Performance in Small Packaging >>
Power Distribution in Imaging Systems Measurement >>
Piezoresistive Sensing ICs In Portable Infusion Pumps Measurement >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands
A wireless Holter monitor—small enough to fit on the back side of an electrode—provides more accurate signals than traditional designs, that typically require the recording monitor be carried in a pocket or in a pouch worn around the neck or waist, because noise and interference are greatly reduced. The circuit is inexpensive and is capable of providing diagnostic-quality, 1-lead ECG traces. A driven leg eliminates the need for a 60 Hz notch filter. Patient comfort and privacy are greatly improved because all circuitry can be worn under clothing.
Data is encrypted and uploaded automatically every few minutes to a collection and analysis system on-site for hospital, nursing facility, or intermediate care facility in-patients. Patients at home can go to their physician's office or clinic at predetermined times (perhaps daily or weekly) to upload information without removing the monitor or the placement of electrodes. Wireless Holter monitors also can be equipped with a memory card for data transfer through a cell phone or LAN line-based base station in the home. In addition to performance, reliability, low power consumption, and cost considerations, wireless ECG Holter monitors must be designed to support dedicated telemetry bands so that the ECG data from the monitor transfers quickly, accurately, and securely to the data collector for evaluation.
 |
|
The Wireless Medical Telemetry Service (WMTS) band in North America, and other unlicensed ISM bands, provide a dedicated spectrum to ensure an interference-free, reliable link for data transfer. Analog Devices' ADF7021 high performance, narrow-band ISM transceiver IC supports the WMTS band and the 433 MHz, 868 MHz, and 915 MHz ISM bands. It achieves best-in-class receiver sensitivity of –123 dBm at 1 kbps and includes on-chip T/R switch, VCO tank, RF/IF filters, and fully automatic AFC and AGC. To achieve multiyear battery life, the ADF7021 can be put into ultralow power sleep mode, drawing typically less than 0.1 µA of current. When used in combination with a low power microcontroller, average standby currents of less than 2 µA can be achieved. A WMTS optimized reference radio design (EVAL-ADF7021DBZ6) includes schematics and layout files, and can be a starting point for your wireless ECG Holter monitor design.
The AD623 is an integrated single-supply instrumentation amp that delivers rail-to-rail output swing and low power consumption (1.5 mW at 3 V). The center node is used for accessing the residual common-mode signal. The AD8500 micropower precision CMOS operational amplifier features a maximum supply current of 1 µA, a maximum offset voltage of 1 mV, and a typical input bias current of 1 pA. It operates rail-to-rail on both the input and output. The device can operate from a single-supply voltage of 1.8 V to 5.5 V or from a dual-supply voltage of ±0.9 V to ±2.75 V. The AD8641 low power, rail-to-rail output JFET amplifier offers high input impedance, precision performance, and low cost. The input impedance needs to be much larger than the 681 kΩ resistor attached to its input. The AD7466 is a 12-bit ADC that features extremely low power consumption in a small package. Power dissipation is 480 µW @ 3.6 V/50 kSPS. It is available in a 6-lead SOT-23 package. For designs requiring wider dynamic range and a higher signal-tonoise ratio, the AD7685 PulSAR® ADC offers 16-bit resolution and power dissipation of 1.35 mW @ 2.5 V/100 kSPS. It is available in a 3 mm × 3 mm QFN (LFCSP). These options (shown in the figure below) require a low power microcontroller. Another option for this portion of the signal chain is to replace these two ICs with the ADuC7022. The ADuC7022 incorporates a 16-bit/32-bit microcontroller that has a high performance 1 MSPS multichannel ADC integrated on the same chip. The ADC provides the necessary dynamic range to meet medical standards and to detect very small ECG waveform changes. The ARM7 architecture has 32-bit registers enabling it to perform real-time FIR filters on the ECG signal.
Click here to view full size image
|
 |
 ADI is a member of Continua Health Alliance, an international group of technology, medical device, and health and fitness industry leaders, dedicated to making personal telehealth a reality.


Back to top
|
 |