Industrial and Instrumentation ICs
Volume 8, Issue 10 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

Integrated, Gain-Programmable Instrumentation Amplifier Reduces Size and Cost of Precision Front Ends

The AD8295 integrates one precision instrumentational amplifier, two operational amplifiers, and two precision matched resistors on a single 4 mm × 4 mm LFCSP package. It offers designers the flexibility to choose filtering, differential output, or offset adjustment as needed. Filter requirements are simplified by maintaining a minimum CMRR of 80 dB @ 10 kHz (G = 1), enabling the AD8295 to reject wideband interference and line harmonics. The device is specified over the entire industrial temperature range of –40°C to +85°C and operates on a wide supply range of ±2.3 V to ±18 V. It is available in a 16-lead LFCSP package.

AD8295

AD8295 Features

  • G = 1 to 1000, gain set with one resistor
  • Input bias current: 1 nA max
  • 8 nV/√Hz RTI noise @ 1 kHz
  • CMRR: 80 dB (G = 1), 120 dB (G = 100)
  • Supply current: 2 mA max

High Voltage Operational Amplifier for Low Power Industrial Applications

The AD8622 is a dual, high precision, rail-to-rail output operational amplifier operating at just 200 µA quiescent current per amplifier. Its ultralow offset, offset drift, and voltage noise combined with very low bias current and high common mode rejection ratio (CMRR) make it ideally suited for high accuracy signal conditioning circuits. The R-R output and near R-R input ranges enable a variety of input signals while maximizing the dynamic range of the system. The AD8622 is available in both 8-lead SOIC and 8-lead MSOP packages.

AD8622

AD8622 Features

  • Low offset voltage
    • B-grade: 50 µV max
    • A-grade: 100 µV max
  • Input offset drift: 0.8 µV/°C max
  • Bias current: 200 pA
  • Supply current: 200 µA
  • Rail-to-rail output swing
  • Noise: 12 nV/√Hz @ 1 kHz
  • Operating voltage range: ±2.5 V to ±18 V

Dual, High Voltage, Low Power Operational Amplifiers

Part
Number
VSY
(V)
VOS Max
(µV)
GBP Slew Rate
(V/µs)
ISY Max
(µA)
eN @ 1 kHz
(nV/√Hz)
Ib Max
(pA)
Package Price
($U.S.)
AD8622 5 to 36 100 900 kHz 0.3 200 12 150 SOIC, MSOP 1.65
OP2177 5 to 36 75 1.3 MHz 0.7 500 7.9 2 SOIC, MSOP 1.51
OP297 4 to 40 200 0.5 MHz 0.15 625 17 200 SOIC, PDIP 2.12
ADA4091-2 3 to 36 500 3 MHz 0.5 400 27 65,000 SOIC, LFCSP 1.79
ADA4062-2 8 to 36 6000 1.5 MHz 4 225 36 100 SOIC, MSOP 0.39

Previous     Next

Back to top