|

C o n t e n t s
PulSAR ADC Delivers Breakthrough Performance >>
DAC Enables Actuation and Communications in a Single Step >>
SAR ADC Simplifies Motor Control >>
Σ-Δ ADC for Faster Measurement >>
Microcontrollers Deliver Unequaled Data Acquisition >>
Amp with Overvoltage Protection >>
PGIAs Ideal for Data Acquisition >>
IMU Sensor for Motion Sensing >>
Narrow-Band Communications >>
RF Front End for RFID and Unlicensed UHF ISM >>
Blackfin Processors for Precision Measurement . >>
Digipots for Precision Calibration >>
Digital Isolation Products Deliver 500 mW Isolated Power >>
RRIO Amp for Portable Systems >>
±15 V Switches and Multiplexers Systems >>
In-Amp Optimizes Precision Front Ends >>
Low Power, High Voltage Op Amp >>
Multivoltage Supervisory Solutions >>
Power Distribution Solutions >>
RS-232 and RS-485 Digitally Isolated ICs >>
Voltage/Current Output Drivers >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Industry's Most Accurate Voltage/Current Output Drivers for Industrial Control Systems
The AD5750 and AD5751 are single-channel, high performance, voltage/current output drivers with hardwareprogrammable or software-programmable output ranges. The AD5750 operates from industry-standard ±12 V to ±24 V supplies and delivers 5 ppm/°C output drift, 0.01% linearity, and 0.1% TUE. The output configuration is software-selectable from options of 5 V, 10 V, ±5 V, and ±10 V in voltage mode; and 4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA, ±20 mA, and ±24 mA in current mode.
All output spans include an additional overrange setting. Analog outputs are short-circuit and open-circuit protected, and can drive capacitive loads of 1 µF and inductive loads of 0.1 H. The flexible serial interface is SPI-compatible and features an optional PEC error checking feature using CRC-8 error checking. The device also includes an asynchronous CLEAR pin that sets the outputs to zero-scale/midscale in voltage mode or the low end of the selected current range in current mode. The AD5751 operates with single supplies of 12 V to 60 V, and features unipolar voltage and current mode output configurations. Both devices are specified over the –40°C to +105°C extended industrial temperature range and are housed in a 5 mm × 5 mm LFCSP package. Chip fabrication is on ADI's iCMOS process technology.

AD5750 Features
- Software-programmable universal V/I outputs
- On-chip diagnostics
- TUE: 0.1%
- Output drift: 5 ppm/°C
- Asynchronous output control
- Package: 5 mm × 5 mm LFCSP

Back to top
|
 |