|

C o n t e n t s
PulSAR ADC Delivers Breakthrough Performance >>
DAC Enables Actuation and Communications in a Single Step >>
SAR ADC Simplifies Motor Control >>
Σ-Δ ADC for Faster Measurement >>
Microcontrollers Deliver Unequaled Data Acquisition >>
Amp with Overvoltage Protection >>
PGIAs Ideal for Data Acquisition >>
IMU Sensor for Motion Sensing >>
Narrow-Band Communications >>
RF Front End for RFID and Unlicensed UHF ISM >>
Blackfin Processors for Precision Measurement . >>
Digipots for Precision Calibration >>
Digital Isolation Products Deliver 500 mW Isolated Power >>
RRIO Amp for Portable Systems >>
±15 V Switches and Multiplexers Systems >>
In-Amp Optimizes Precision Front Ends >>
Low Power, High Voltage Op Amp >>
Multivoltage Supervisory Solutions >>
Power Distribution Solutions >>
RS-232 and RS-485 Digitally Isolated ICs >>
Voltage/Current Output Drivers >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Protect Your Valuable Communication Networks with ADI's Family of RS-232 and RS-485 Digitally Isolated ICs
The RS-485 and RS-232 bus standards are the most widely used physical layer bus designs in industrial and instrumentation applications. To improve system reliability within a noisy environment and protect against voltage spikes and ground loops, isolation is required between the RS-485/RS-232 cable network and the systems connected to it. Power isolation is obtained through the use of an isolated dc-to-dc power supply or ADI isoPower integrated dc-to-dc converters. Signal isolation is implemented using iCoupler technology. ADI provides integrated isolated RS-485 and RS-232 transceivers to solve these problems.
The ADM3251E transceiver incorporates ADI's iCoupler and isoPower isolation technologies and is the first surface-mount RS-232 transceiver to feature full isolation of both the data lines and power. With a 2.5 kV isolation rating, the new RS-232 transceiver complies with industry-standard isolation regulations (UL1577 and DIN VDE 0884-10), ensuring it will meet the robustness levels required in noisy operating environments such as isolated RS-232 diagnostic data ports in industrial automation and control applications. The SMT package reduces board space by 45% compared with traditional ICs and helps to accelerate the manufacturing process and lower system development costs.

ADM3251E Features
- 2.5 kV fully isolated (power and data) RS-232 transceiver
- 1 Tx and 1 Rx
- Isolation: 2.5 kV
- Integrated isolated dc-to-dc converter
- Meets EIA-232E specifications
- Charge pump capacitors: 0.1 µF
- ESD protection on RIN and TOUT pins
- Contact discharge: ±8 kV
- Air gap discharge: ±15 kV
- High common-mode transient immunity: >25 kV/µs
- Data rate: 460 kbps
- Safety and regulatory approvals
- UL recognition
- VDE certificate of conformity
- Package: 20-lead W_SOIC
500 kbps/16 Mbps, Signal Isolated RS-485 Transceivers with Integrated Transformer Driver
The ADM2487E and ADM2482E meet the isolation requirements of RS-485 based physical layer industrial fieldbus networks, such as Modbus and BACnet. These products offer designers a higher level of integration than competing discrete solutions, resulting in a savings of board space and accelerated design time.
These devices employ ADI's iCoupler technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. An on-chip oscillator outputs a pair of square waveforms that drive an external transformer to provide isolated power with an external transformer. Visit www.analog.com/rs485 and www.analog.com/rs232 for more information.
Please click here for the RS-485 Transceivers selection table.

Back to top
|
 |