C o n t e n t s
PulSAR ADC Delivers Breakthrough Performance >>
DAC Enables Actuation and Communications in a Single Step >>
SAR ADC Simplifies Motor Control >>
Σ-Δ ADC for Faster Measurement >>
Microcontrollers Deliver Unequaled Data Acquisition >>
Amp with Overvoltage Protection >>
PGIAs Ideal for Data Acquisition >>
IMU Sensor for Motion Sensing >>
Narrow-Band Communications >>
RF Front End for RFID and Unlicensed UHF ISM >>
Blackfin Processors for Precision Measurement . >>
Digipots for Precision Calibration >>
Digital Isolation Products Deliver 500 mW Isolated Power >>
RRIO Amp for Portable Systems >>
±15 V Switches and Multiplexers Systems >>
In-Amp Optimizes Precision Front Ends >>
Low Power, High Voltage Op Amp >>
Multivoltage Supervisory Solutions >>
Power Distribution Solutions >>
RS-232 and RS-485 Digitally Isolated ICs >>
Voltage/Current Output Drivers >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|

16-Bit, 10 MSPS, 92 dB SNR, PulSAR ADC Delivers Breakthrough Performance in an LFCSP Package
The AD7626 PulSAR® ADC is a breakthrough in data conversion that delivers an unequaled combination of speed and low power. This 16-bit SAR ADC features best-in-class 15-bit ENOB and 10 MSPS throughput that is 2.5× faster than other SAR ADCs. The ability to process information at these speeds, while preserving data integrity, is a key requirement of medical imaging and data acquisition systems. Available in a compact 5 mm × 5 mm, 32-lead LFCSP, it consumes just 140 mW power—15% lower than other ADCs in its class, even at its highest sample rate. The AD7626 uses a self-clocked low voltage differential serial (LVDS) bus that provides a very low noise interface and reduces the number of external components required to address board-level noise concerns.

AD7626 Features
- INL: ±1 LSB typ, ±2 LSB max
- DNL: ±0.3 LSB typ, ±1 LSB max
- Differential input range: ±4.096 V
Part Number |
Sampling Rate (MSPS) |
Resolution (Bits) |
INL (ppm) |
SNR Typ (dB) |
Power (mW) |
Price ($U.S.) |
| AD7626 |
10 |
16 |
30 |
92 |
140 |
34.95 |
| AD7625 |
6 |
16 |
30 |
92 |
120 |
32.95 |
| AD7621 |
3 |
16 |
30 |
90 |
86 |
29.95 |
| AD7984 |
1.33 |
18 |
8.4 |
98.5 |
10.5 |
27.95 |
| AD7983 |
1.33 |
16 |
15 |
92 |
10.5 |
24.95 |
| AD7982 |
1 |
18 |
7.5 |
95.5 |
7 |
23.00 |
AD7980A/
AD7980B |
1 |
16 |
18.75, 37.5 |
90 |
7 |
15.95/11.95 |


Back to top
|