|

C o n t e n t s
Integrated MEMS-Based Devices >>
ADC Eases Complexities of Monitoring Systems >>
Digital Resistors Save Space >>
Data Acquisition Chip Reduces Components >>
High Accuracy PulSAR ADCs >>
High Voltage, Precision Current Monitors >>
Versatile Instrumentation Amplifiers >>
Precision Difference Amps Provide Lowest Distortion >>
ADA4091-2 Op Amp >>
FastFET Amplifier Provides Twice the Bandwidth >>
FastFET Amplifiers Double the Speed >>
Evaluation System Provides Process Control Solution >>
Sequencers: A Cost Effective Solution >>
Supervisors and Timers Deliver Increased Accuracy >>
Protect Communications Networks >>
First Signal and Power Isolated Transciever in an SMT >>
Digital Sensors: 0.5°C Accuracy >>
Quad SPST Switches Offer 2 Ω Max On Resistance >>
Isolated Half-Bridge Gate Drivers >>
iMEMS Accelerometer >>
Ultralow Power Motion Sensor >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

RS -232 Transceivers Protect Your Communications Networks and Data from Noisy Environments and Transient Power Spikes
The RS-232 bus standard is one of the most widely used physical layer bus designs in industrial and instrumentation diagnostic port applications. To improve system reliability within a noisy environment and protect against voltage spikes and ground loops, isolation is often required between the RS-232 cable network and the systems connected to it. The ADM3251E transceiver incorporates ADI's iCoupler and isoPower® isolation technologies and is the first surface-mount RS-232 transceiver to feature full isolation of both the data and power lines. With a 2.5 kV isolation rating, the new RS-232 transceiver complies with industry-standard isolation regulations (UL1577 and DIN VDE 0884-10), ensuring it will meet the robustness levels required in noisy operating environments such as isolated RS-232 diagnostic data ports in industrial automation and control applications. The SMT package reduces board space by 45% compared with traditional ICs and helps to accelerate the manufacturing process and lower system development costs.
Part Number |
Min Positive Supply (V) |
Data Rate (kbps) |
Isolation Voltage (kV) |
#Tx |
#Rx |
ESD- Protection (kV) |
Low Power Shutdown |
Package |
Price ($U.S.) |
| ADM3251E |
4.5 |
460 |
2.5 rms |
1 |
1 |
15 |
No |
20-lead WOIC |
2.99 |
| ADM3101E |
3 |
460 |
— |
1 |
1 |
15 |
No |
12-lead LFCSP, 16-lead QSOP |
0.89 |
| ADM3232E |
3 |
460 |
— |
2 |
2 |
15 |
No |
16-lead SOIC_N, 16-lead SOIC_W, 16-lead TSSOP |
1.37 |
World's First Signal and Power Isolated RS-485/RS-422 Transceiver in an SMT Package
The ADM2587E/ADM2582E transceivers are the first surface-mount RS-485/RS-422 transceivers to feature full isolation of both the data and power lines and incorporate ADI's well-known iCoupler and isoPower® isolation technologies. With a 2.5 kV isolation rating, the new RS-485/RS-422 transceivers comply with industry-standard isolation regulations, including UL1577 and DIN VDE 0884-10, ensuring they will meet the robust levels required in applications such as programmable logic controllers, distributed control systems, motor control, building control systems, industrial fieldbuses (Modbus, BACNet Interbus, etc.), and telecom equipment.
Analog Devices' new ADM2587E (RS-485) and ADM2582E (RS-422) transceivers are the first surface-mount (SMT) transceivers to feature a line driver, line receiver, oscillator, rectifier, regulator, and transformers on a single chip that isolates both the data and power lines. The transceiver's SMT package improves manufacturability by allowing system OEMs to mount the device using fully automated production tools, reducing manufacturing steps and improving mechanical performance. In addition, the small footprint frees up circuit board space for other system functions. This highly integrated device provides a robust communications interface with isolated power for use in harsh industrial and instrumentation environments.

ADM2587E/ADM2582E Features
- 2.5 kV signal and power isolated RS-485/RS-422 transceiver, configurable as half or full duplex
- isoPower® integrated isolated dc-to-dc converter
- ± 15 kV ESD protection on RS-485 input/output pins
- Data rate: 500 kbps/16 Mbps
- Operation: 5 V or 3.3 V operation
- High common-mode transient immunity: >25 kV/µs
- Package: wide-body, 20-lead SOIC

Back to top
|
 |