|

C o n t e n t s
Integrated MEMS-Based Devices >>
ADC Eases Complexities of Monitoring Systems >>
Digital Resistors Save Space >>
Data Acquisition Chip Reduces Components >>
High Accuracy PulSAR ADCs >>
High Voltage, Precision Current Monitors >>
Versatile Instrumentation Amplifiers >>
Precision Difference Amps Provide Lowest Distortion >>
ADA4091-2 Op Amp >>
FastFET Amplifier Provides Twice the Bandwidth >>
FastFET Amplifiers Double the Speed >>
Evaluation System Provides Process Control Solution >>
Sequencers: A Cost Effective Solution >>
Supervisors and Timers Deliver Increased Accuracy >>
Protect Communications Networks >>
First Signal and Power Isolated Transciever in an SMT >>
Digital Sensors: 0.5°C Accuracy >>
Quad SPST Switches Offer 2 Ω Max On Resistance >>
Isolated Half-Bridge Gate Drivers >>
iMEMS Accelerometer >>
Ultralow Power Motion Sensor >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Simple Sequencer® Provides a Flexible, Cost-Effective Solution for Power Supply Sequencing
Today's complex systems often require two to four voltage rails to be sequenced. These voltages need to be monitored accurately and then powered up in the correct sequence while ensuring the correct timing delay between each of the voltage rails. If the power supply voltage drops below the threshold, the system can shut down, potentially causing a loss of data. The ADM6820 and ADM1086 power supply sequencing ICs can accurately and reliably sequence power rails. The outputs are asserted after programmable turn-on delays, enabling the ADP121 and ADP130 linear regulators in the desired sequence. The thresholds are established by resistor ratios; the delay is established by a capacitor.
To learn more about ADI's family of linear regulators, go to www.analog.com/LDO.
Click here to view full size image

Part Number |
Number of Supplies Monitored |
Number Output Drivers |
Output Type |
Sequencing |
Package |
Price ($U.S.)* |
| ADM1085 |
1: Cascadable |
1 |
Active low, open-drain |
Sequence up, cap programmable |
6-lead SC70 |
0.34 |
| ADM1086 |
1: Cascadable |
1 |
Active low, push-pull |
Sequence up, cap programmable |
6-lead SC70 |
0.34 |
| ADM1087 |
1: Cascadable |
1 |
Active low, open-drain |
Sequence up, cap programmable |
6-lead SC70 |
0.34 |
| ADM6819 |
2: Cascadable |
1 |
FET Drive |
Sequence up, 300 ms fixed delay |
6-lead SOT-23 |
1.21 |
| ADM6820 |
2: Cascadable |
1 |
FET Drive |
Sequence up, cap programmable |
6-lead SOT-23 |
1.21 |
*Denotes quantities between 1000-4999.
Single and Multichannel Voltage Supervisors and Watchdog Timers Deliver Increased Accuracy and System Reliability
The number of voltage rails in complex systems has increased dramatically in recent years. A single board may comprise microprocessors, FPGAs, and ASICs, along with analog and digital circuit elements. Monitoring of the ever increasing number of voltage rails is fundamental for the safe, robust, and reliable operation of the system over its lifetime. As the number of voltage rails increases, the probability of a fault occurring increases proportionately. ADI's family of high accuracy multivoltage monitors offer a simple, precise, cost-efficient method of ensuring reliable operation in complex multivoltage systems, while dramatically reducing required board space.
Part Number |
Num- ber of Moni- tored Volt- ages |
Reset Thres- hold Summ- ary (V) |
Thres- hold Ac- cu- racy (%) |
Min Reset Time- out (ms) |
Reset Output -Stage |
Manual Reset Capa- bility |
Typ Watch- dog Timeout (ms) |
Package |
Price ($U.S.)* |
| ADM809 |
1 |
2.32 to 4.63 |
4 |
140 |
Active low, push-pull |
No |
— |
3-lead SC70, 3-lead SOT-23 |
0.63 |
| ADM6320 |
1 |
2.5 to 5.0 |
2.5 |
1, 20, 140, 1120 |
Active low, open-drain |
Yes |
6.3/ 102/ 1600/ 25,600 |
5-lead SOT-23 |
0.51 |
| ADM13305 |
2 |
0.6 (adj), 1.68 to 4.55 |
0.8 |
140 |
Active high, push-pull, Active low, push-pull |
Yes |
1600 |
8-lead SOIC |
0.96 |
| ADM13307 |
3 |
0.6 (adj), 1.25 (adj), 1.68 to 4.55 |
0.8 |
140 |
Active high, push-pull, Active low, push-pull |
Yes |
— |
8-lead SOIC |
0.99 |
*Denotes quantities between 1000-4999.

Back to top
|
 |