|

C o n t e n t s
Integrated MEMS-Based Devices >>
ADC Eases Complexities of Monitoring Systems >>
Digital Resistors Save Space >>
Data Acquisition Chip Reduces Components >>
High Accuracy PulSAR ADCs >>
High Voltage, Precision Current Monitors >>
Versatile Instrumentation Amplifiers >>
Precision Difference Amps Provide Lowest Distortion >>
ADA4091-2 Op Amp >>
FastFET Amplifier Provides Twice the Bandwidth >>
FastFET Amplifiers Double the Speed >>
Evaluation System Provides Process Control Solution >>
Sequencers: A Cost Effective Solution >>
Supervisors and Timers Deliver Increased Accuracy >>
Protect Communications Networks >>
First Signal and Power Isolated Transciever in an SMT >>
Digital Sensors: 0.5°C Accuracy >>
Quad SPST Switches Offer 2 Ω Max On Resistance >>
Isolated Half-Bridge Gate Drivers >>
iMEMS Accelerometer >>
Ultralow Power Motion Sensor >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Low Noise, 1 GHz FastFET Amplifier Provides Twice
the –3 dB Bandwidth
As the newest and fastest members of the FastFET™ family of amplifiers from ADI, the ADA4817-1 (single) and ADA4817-2 (dual) achieve twice the –3 dB bandwidth (1050 MHz) and half the noise (4 nV/√Hz) compared to the competition. Extremely high input impedances make the ADA4817 ideal for use as photodiode preamps, as well as for the front ends of data acquisition equipment such as oscilloscopes, test equipment, and medical imaging. The ADA4817-1 (single) is available in an 8-lead LFCSP and an 8-lead SOIC, and the ADA4817-2 (dual) is available in a 16-lead LFCSP. All packages feature dedicated feedback pins to reduce parasitics and PCB design complexity. Both products are rated to operate over the extended temperature range of –40°C to +105°C.
For more information on ADI's broad portfolio of FastFET amplifiers, please visit www.analog.com/fastfets.

ADA4817 Features
- High speed
- 1050 MHz, –3 dB bandwidth (G = 1)
- 870 V/µs slew rate
- 9 ns settling time to 0.1%
- 2 pA input bias current
- Low input capacitance
- Common-mode capacitance: 1.3 pF
- Differential-mode capacitance: 0.1 pF
- Low noise
- 4 nV/√Hz @ 100 kHz
- 2.5 fA/√Hz @ 100 kHz
- Offset voltage: 2 mV maximum
- High output current: 70 mA
- Supply current per amplifier: 19 mA
- Power down supply current per amplifier: 1.5 mA
1 GHz, New Sub-1 GHz Short Range Transceivers with Integrated Communications Processor Deliver Robust RF Performance
The ADF7022/ADF7023 are the first new generation of transceivers from ADI to address worldwide sub 1 GHz frequency bands and are compliant to standards such as ETSI EN 300-220 and FCC Part 15 using FSK, GFSK, and OOK modulation schemes at up to 250 Kbps. The devices are suitable for applications requiring low power consumption and robust data transfer. They include sophisticated on-chip communications processors and data buffers, which allow packet format flexibility and perform time critical MAC layer functions to support both proprietary and standard mesh network protocols, such as Wireless Mbus, Konnex, and io-homecontrol®.
Evaluation boards and device drivers provide the designer with a complete wireless link and network solution. ADI offers a range of receiver, transmitter, and transceiver products for use in a wide range of applications requiring robust performance and low power consumption.
Part Number |
Function |
Output Frequency Range (MHz) |
Maxi- mum Data Rate (kbps) |
Output Power (dBm) |
Power Consumption +10 dBm Tx |
Comment |
Price ($U.S.)* |
| ADF7012 |
Tx |
75 to 1000 |
179.2 |
–16 to +14 |
18 mA @ 433 MHz, 21 mA @ 868 MHz, 24 mA @ 915 MHz |
US and European ISM bands with increased data rate |
1.52 |
| ADF7020 |
TRx |
431 to 478, 862 to 956 |
200 |
–16 to +13 |
26 mA Tx, 19 mA Rx |
Intended for EN 300-220 FCC Pt.15.247 applications |
2.23 |
| ADF7901 |
Tx |
369.5 to 395.9 |
50 |
5 to 14 |
21 mA |
24-lead TSSOP |
1.52 |
*Denotes quantities between 1000-4999. For a complete selection table, please visit
www.analog.com/srd.

Back to top
|
 |