|

C o n t e n t s
Integrated MEMS-Based Devices >>
ADC Eases Complexities of Monitoring Systems >>
Digital Resistors Save Space >>
Data Acquisition Chip Reduces Components >>
High Accuracy PulSAR ADCs >>
High Voltage, Precision Current Monitors >>
Versatile Instrumentation Amplifiers >>
Precision Difference Amps Provide Lowest Distortion >>
ADA4091-2 Op Amp >>
FastFET Amplifier Provides Twice the Bandwidth >>
FastFET Amplifiers Double the Speed >>
Evaluation System Provides Process Control Solution >>
Sequencers: A Cost Effective Solution >>
Supervisors and Timers Deliver Increased Accuracy >>
Protect Communications Networks >>
First Signal and Power Isolated Transciever in an SMT >>
Digital Sensors: 0.5°C Accuracy >>
Quad SPST Switches Offer 2 Ω Max On Resistance >>
Isolated Half-Bridge Gate Drivers >>
iMEMS Accelerometer >>
Ultralow Power Motion Sensor >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Low Power Integrated MEMS-Based Devices Optimize Embedded Shock and Vibration Sensing for Industrial Applications
The need to accurately sense and record motion has become prevalent in many industrial applications. Properly tuned MEMS accelerometers can be used to detect both subtle and excessive vibration, as well as shock events. With high power efficiency and a small profile, they can also be embedded into nearly any piece of end equipment and much closer to the motion source.
 |
|
ADI has integrated its industry-leading MEMS sensing technology with signal processing and embedded controllers to form complete programmable shock and vibration sensing and recording systems. The new low power ADIS16240 impact sensor and shock recorder monitors and captures shock events on three axes without requiring any external intervention. The ADIS16220 vibration sensor has a 22 kHz bandwidth response making it most suitable for capturing and recording vibration. It also contains an integrated averaging/decimating filter, which provides optimization for lower bandwidth applications. Both of these motion sensing devices have wide ranging applications—from improving predictive maintenance capability in industrial machinery to passive monitoring for abusive handling of either high value equipment or shipments. The tiny packages also contain data capture buffers and have been optimized for low power making them perfect for long-term passive monitoring. With programmable alarm settings and a simple SPI interface, designers can easily integrate the devices into existing systems as autonomous shock and vibration monitors. For the complete iSensor® portfolio, look to www.analog.com/iSensor.
|
 |

ADIS16240 Programmable Impact Sensor and Recorder
- ±18 g, 3-axis
- Continuous operation: <1 mA
- Sleep: 100 µA
- Programmable data capture buffers with time stamp
- Shock survivability: >4000 g
ADIS16220 Digital Vibration Sensor
- ±70 g
- Sensor bandwidth: 22 kHz
- Sample rate: 100 kHz
- Manual, automatic, and event capture modes


Back to top
|
 |