|

C o n t e n t s
Precision DACs Offer Up to 60 V Output Range >>
Single Chip DACs Improve Reliability and Data Quality >>
Digipots Enable New Levels of Precision Calibration in Industrial Systems >>
New Tool Takes Guesswork Out of Finding the Perfect DAC >>
Most Accurate Voltage/Current Output Driver for Industrial Control >>
Highest Precision Accurate Low Voltage Buffered Quad DAC >>
Dual DAC Solutions Target Energy Efficient Applications >>
New Transmit DAC Architecture Provides Direct to RF Output >>
Input/Output Port Eases Design of High Density Optical Line Cards >>
DAC Integrates QAM Encoder, Interpolator, and Upconverter >>
DAC Evaluation Platform Provides Time-Saving and Flexible Evaluation Solution >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Precision DACs Offer Up to 60 V Output Range
Designers of high voltage systems typically utilize low voltage DACs, coupled with a discrete amplifier solution, to attain the high voltage output drive capability required in applications such as high voltage test equipment, programmable voltage/current sources, precision HV biasing, and receiver bias in optical communications. This approach involves multiple elements: time spent for layout and interface considerations, additional component count, added costs, and increased power consumption.
 |
|
ADI's newest family of high voltage DACs addresses these concerns with the introduction of the AD5501 (single) and AD5504 (quad) devices, which integrate a 12-bit DAC, an on-chip high voltage output amplifier, and a precision reference. In addition, a temperature sensor with alarm function and power saving features are also incorporated on chip. The AD5501/AD5504 provide a pin-selectable 0 V to 30 V or 0 V to 60 V output range and the on-chip output amplifiers allow an output swing within the range of AGND +0.5 V and VDD of –0.5 V. The low power, high speed serial interface with readback capability can handle clock speeds up to 30 MHz. The AD5501/AD5504 operate over a wide temperature range of -40°C to +105°C and are available in a 16-lead TSSOP package. The AD5502 is a single channel DAC and offers 16-bit resolution with software-programmable output ranges up to 40 V. The AD5502 includes an integrated 5 ppm/°C internal reference and is available in a 24-lead TSSOP package.
|
 |

AD550x Features
- Resolution: 12-bit and 16-bit options
- Output range: 30 V, 40 V, or 60 V
- Integrated precision reference
- SPI interface with readback
Part Number |
Number of Channels |
Resolution (Bits) |
INL (LSB) |
Max Outputs (V) |
Temperature Range (°C) |
Package |
Price ($U.S.) |
| AD5501 |
1 |
12 |
1 |
30, 60 |
–40 to +105 |
16-lead TSSOP |
4.58 |
| AD5502 |
1 |
16 |
4 |
5, 10, 40, ±5, ±10 |
–40 to +85 |
24-lead TSSOP |
9.92 |
| AD5504 |
4 |
12 |
1 |
30, 60 |
–40 to +105 |
16-lead TSSOP |
8.12 |


Back to top
|
 |