|

C o n t e n t s
Precision DACs Offer Up to 60 V Output Range >>
Single Chip DACs Improve Reliability and Data Quality >>
Digipots Enable New Levels of Precision Calibration in Industrial Systems >>
New Tool Takes Guesswork Out of Finding the Perfect DAC >>
Most Accurate Voltage/Current Output Driver for Industrial Control >>
Highest Precision Accurate Low Voltage Buffered Quad DAC >>
Dual DAC Solutions Target Energy Efficient Applications >>
New Transmit DAC Architecture Provides Direct to RF Output >>
Input/Output Port Eases Design of High Density Optical Line Cards >>
DAC Integrates QAM Encoder, Interpolator, and Upconverter >>
DAC Evaluation Platform Provides Time-Saving and Flexible Evaluation Solution >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

High Performance DAC Integrates QAM Encoder, Interpolator, and Upconverter to Provide a Symbols-to-RF DOCSIS 3.0 Transmit Path Solution
Today's communications, cable, and data services providers are demanding more performance and functional integration within transmit components that also consume less power, require smaller board space, and reduce system costs. For example, cable infrastructure networks simultaneously provide advanced TV, telephony, and data service over a single cable—presenting challenges for high speed data transfer. The severe demands placed on the receive and transmit architectures mandate that converter technologies must continue to advance in performance, functionality, and flexibility to support the expanding system requirements.
 |
|
The AD9789 TxDAC+ transmit DAC with 4-channel signal processing answers this challenge with an effective symbols-to-RF architecture that enables a lower cost FPGA than traditional cable modem termination systems (CMTS). The AD9789 is a flexible QAM encoder/interpolator/upconverter combined with a high performance 2400 MSPS 14-bit DAC core on a single chip. Its flexible digital interface can accept up to four channels of complex data. The QAM encoder supports constellation sizes of 16, 32, 64, 128, and 256 with SRRC filter coefficients for all standards. The on-chip rate converter allows a wide range of baud rates to be supported without sacrificing the advantage of a fixed DAC clock rate. The digital upconverter can place up to four channels from 0 to 0.5 × fDAC. This permits four contiguous DOCSIS channels to be synthesized and placed anywhere in the DOCSIS band. The AD9789 includes a serial peripheral interface (SPI) for device configuration and status register readback. The flexible digital interface is pin-configurable to operate in CMOS or LVDS mode and can be configured for data bus widths from 4 bits to 32 bits and can accept real or complex data. The QAM encoder and SRRC filter may be bypassed to enable this DAC to be used in other applications such as wireless infrastructure. The nominal DAC output current is 20 mA, which produces a peak 0 dBm of power into a 50 Ω load.
The AD9789 operates from 1.5 V, 1.8 V, and 3.3 V supplies and dissipates a total power consumption of 1.7 W while operating at maximum speed. It is supplied in a 164-lead chip-scale BGA for lower thermal impedance and reduced package parasitics. For optimal performance of the AD9789, the ADCLK914 high voltage differential signaling (HVDS) clock driver should be used. HVDS logic produces a very large output differential swing of 3.8 V—making it ideal for applications requiring a high slew rate and low noise. The ADCLK914 operates up to 7.5 GHz with a 160 ps propagation delay and adds only 110 fs random jitter.
|
 |

AD9789 Features
- On-chip and bypassable features
- 4 QAM encoders with SRRC filters
- 5 selectable interpolation filters
- Rate converters and modulators
- DOCSIS 3.0 ACLR: 4 QAM carriers
- 75 dB @ 200 MHz IF
- 67.5 dB @ 920 MHz IF
- Flexible data interface: 4 bits, 8 bits, 16 bits, 32 bits wide with parity
- Low power: 1.6 W (IFS = 20 mA; fCLK = 2.4 GHz)
 |
 |
ADIsimDAC: Easy to use selection tool helps identify applicable DACs, system components, and circuit solutions based on user inputs, parametric data, and application type. Visit www.analog.com/ADIsimDAC to get started.
|


Back to top
|
 |