Consumer ICs
Volume 9, Issue 3 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

Low Power, High Speed, Dual DAC Solutions Target Energy Efficient, High Performance Communications Applications

With the industry increasingly focused on efficiency and portability, design engineers are under pressure to reduce power consumption and board space in their designs. Whether they are designing femtocell base stations, battery-powered instrumentation, or medical applications, designers are looking for new DAC products that will help them deliver to more stringent space and power budgets without sacrificing performance.

Solution

Adding to ADI's extensive high speed DAC portfolio, the AD971x and AD911x families of new pin-compatible TxDAC® dual transmit DACs are designed for demanding, high performance applications where low power consumption and space savings yield significant cost, performance, and time-to-market advantages. Dissipating only 220 mW at their maximum 125 MSPS sample rate, the AD911x series of dual TxDAC devices consumes 40% less power and is one-third the size of competing transmit DACs. They achieve 10 dB better SFDR (spurious-free dynamic range) performance. The AD971x series of dual TxDAC devices, with a 2 mA full-scale output current, is even more energy efficient—consuming 70% less power than competing solutions.

Both families include choices of 14-bit, 12-bit, 10-bit, and 8-bit resolutions, with all supporting data rates up to 125 MSPS. All members of these families are pin-compatible and software-compatible, easing system design changes to accommodate different resolutions or alternate full-scale outputs. These DACs also incorporate additional features, such as calibration for improved INL and DNL performance up to a 10 MHz output frequency, internal voltage reference, independent full-scale current control, on-chip load and common-mode resistors, and two auxiliary DACs for generating control voltages or system calibration. These benefits, combined with the small 6 mm × 6 mm, 40-lead LFCSP package size, enable these new DAC families to reduce board space, power dissipation, and parts count without sacrificing performance.

The AD971x and AD911x devices offer a seamless interface to ADI's high performance quadrature modulators, such as the ADL5370. If a single-ended or differential-buffered voltage output is needed, both the ADA4899-1 and ADA4841-2 operational amplifiers offer an excellent choice. Additionally, each device operates seamlessly with ADI's AD9513 clock distribution IC and ADI's new line of voltage regulators, which includes the ADP3334 and ADP3333.

Dual Digital-to-Analog Converters Reduce Power and Size

AD9717 Features

  • Power dissipation @ 3.3 V, 2 mA output
    • 37 mW @ 10 MSPS
    • 80 mW @ 125 MSPS
  • Sleep mode: <3 mW @ 3.3 V
  • SFDR to Nyquist
    • 84 dBc @ 1 MHz output
    • 80 mW @ 125 MSPS
  • 2 on-chip auxiliary DACs
Part
Number
Resolution
(Bits)
SFDR
(dBc)1
NSD
(dBc/Hz)1
ACLR
(dBc)2
Power
Dissipation
(mW)
Price
($U.S.)
AD9117BCPZ 14 85 157 –80 220 9.50
AD9116BCPZ 12 85 153 –80 220 8.75
AD9115BCPZ 10 85 143 –80 220 6.90
AD9114BCPZ 8 76 132 –80 220 5.95
AD9717BCPZ 14 84 148 –80 86 9.50
AD9716BCPZ 12 83 146 –80 86 8.75
AD9715BCPZ 10 82 141 –80 86 6.90
AD9714BCPZ 8 75 132 –80 86 5.95

1 FDAC = 122.88 MSPS, FOUT = 10 MHz.
2 1 CH W-CDMA, FDAC = 122.88 MSPS, FOUT = 30 MHz.

Previous     Next

Back to top