|

C o n t e n t s
Smallest HDMI Transmitter with CEC Support for Portable Electronics >>
Full Feature HDMI 1.3 Transmitter with Integrated CEC >>
14-Bit Image Signal Processor Enables High Definition Consumer and Industrial Imaging >>
iMEMS Digital and Analog Microphones >>
Single Chip TV Audio Subsystem for Advanced TV Applications >>
Audio Switches Deliver High Performance >>
Improving Battery Life with Intelligent Lighting Solutions >>
Voltage Feedback Rail-to-Rail Triple Amplifiers >>
Video Filter and Buffer Supports HD and SD Signals Simultaneously >>
Complete Signal Chain Solution for High Resolution Video Distribution over UTP Cable >>
Low Voltage Touch Screen Controller Reduces Noise >>
Stereo Audio Codecs with Lowest Power Dissipation >>
High Efficiency Class-D Amplifiers Enhance Portable Audio >>
Capacitive Switching for Ultralow Power Portable Products >>
Digital Accelerometer Delivers Unmatched Power Efficiency >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

 Industry's Smallest, Low Power HDMI Transmitter with Integrated Consumer Electronics Control (CEC) Support for Portable Electronics
The growing trend in video-enabled portable electronics—including digital video cameras, digital still cameras, portable media players, and cellular handsets—is toward a simple direct connection to TVs via HDMI.™ In 2008, the majority of the advanced TVs produced included front or side panel HDMI inputs for easy connection to portable devices. To support this configuration, ADI has developed the ADV7521NK, a very low power HDMI transmitter optimized to support HDTV formats up to 1080i. It supports both S/PDIF and 2-channel I2S® audio and can transmit stereo audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital, DTS,® and THX.®
The ADV7521NK integrates CEC support on chip to reduce component count and ease design complexity—helping speed time to market and revenue for portable HD devices. The device also helps to simplify designs and reduce cost by incorporating features such as an I2C® master for EDID reading, a single 1.8 V power supply, and 5 V tolerance on I2C and hot plug detect pins. In addition to offering low power, small size, ease of use, and low cost, the ADV7521NK exceeds the demanding requirements of the advanced TV market for the absolute best image quality. Analog Devices offers data sheets, samples, evaluation kits, software driver reference codes, IBIS models, applications notes, and HDMI compliance pretest services to support the ADV7521NK. For more information on our leading advanced TV solutions, visit www.analog.com/advantiv.

ADV7521NK Features
- 80 MHz operation supports all video formats up to1080i and 720p
- Low power
- Less than 100 mW at 80 MHz
- 15 µW during power-down
- Integrated CEC support
- Power supply: single 1.8 V
- Input: 1.8 V to 3.3 V tolerant
- Software driver reference code and compliance pretest services available
- Space-saving package: 3.5 mm × 3.5 mm, 49-lead Pb-free WLCSP


Back to top
|
 |