|

C o n t e n t s
Smallest HDMI Transmitter with CEC Support for Portable Electronics >>
Full Feature HDMI 1.3 Transmitter with Integrated CEC >>
14-Bit Image Signal Processor Enables High Definition Consumer and Industrial Imaging >>
iMEMS Digital and Analog Microphones >>
Single Chip TV Audio Subsystem for Advanced TV Applications >>
Audio Switches Deliver High Performance >>
Improving Battery Life with Intelligent Lighting Solutions >>
Voltage Feedback Rail-to-Rail Triple Amplifiers >>
Video Filter and Buffer Supports HD and SD Signals Simultaneously >>
Complete Signal Chain Solution for High Resolution Video Distribution over UTP Cable >>
Low Voltage Touch Screen Controller Reduces Noise >>
Stereo Audio Codecs with Lowest Power Dissipation >>
High Efficiency Class-D Amplifiers Enhance Portable Audio >>
Capacitive Switching for Ultralow Power Portable Products >>
Digital Accelerometer Delivers Unmatched Power Efficiency >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

3-Axis iMEMS Digital Accelerometer Delivers Unmatched Power Efficiency to Maximize Battery Life
Many of the most exciting features in today's portable consumer electronics are enabled by motion sensing technology as consumers and manufacturers discover the benefits of converting human movement and spatial awareness into a range of interactive system functions. Because every new feature introduced in products such as mobile gaming systems, cell phones, digital still cameras, and other battery-operated electronics needs a power source, power supply budgets are increasingly taxed.
 |
|
Analog Devices' ADXL345 3-axis digital iMEMS (integrated microelectromechanical system) motion sensor is the lowest power device in its class, achieving an 80% power savings compared to competing 3-axis inertial sensors. It incorporates an on-chip FIFO (first-in/first-out) memory block that stores up to 32 sample sets of X, Y, and Z data. By sampling input data to determine if the system should be responding actively to a change in movement or acceleration, the new motion sensing device saves additional system power by offloading that function from the host processor, which can remain in sleep mode or address other system commands. The ADXL345 also incorporates an on-chip ADC for further power consumption reductions. The ADXL345 is supplied in a small, thin 3 mm × 5 mm × 1 mm, 14-lead plastic package.
|
 |



Back to top
|
 |