|

C o n t e n t s
Smallest HDMI Transmitter with CEC Support for Portable Electronics >>
Full Feature HDMI 1.3 Transmitter with Integrated CEC >>
14-Bit Image Signal Processor Enables High Definition Consumer and Industrial Imaging >>
iMEMS Digital and Analog Microphones >>
Single Chip TV Audio Subsystem for Advanced TV Applications >>
Audio Switches Deliver High Performance >>
Improving Battery Life with Intelligent Lighting Solutions >>
Voltage Feedback Rail-to-Rail Triple Amplifiers >>
Video Filter and Buffer Supports HD and SD Signals Simultaneously >>
Complete Signal Chain Solution for High Resolution Video Distribution over UTP Cable >>
Low Voltage Touch Screen Controller Reduces Noise >>
Stereo Audio Codecs with Lowest Power Dissipation >>
High Efficiency Class-D Amplifiers Enhance Portable Audio >>
Capacitive Switching for Ultralow Power Portable Products >>
Digital Accelerometer Delivers Unmatched Power Efficiency >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

 Full Feature HDMI 1.3 Transmitter with Integrated CEC
The ADV7510 is a 225 MHz HDMI transmitter perfect for home entertainment products including DVD players/recorders, digital set-top boxes, A/V receivers, gaming consoles, and PCs. The digital video interface incorporates HDMI 1.3 features, such as 12-bit Deep Color at 1080p, x.v.Color™ space, high bit rate audio, digital theater sound (DTS), and programmable AVI InfoFrames features. It supports all HDTV formats, and it is backward-compatible with DVI 1.0.
By including HDCP, the ADV7510 allows the secure transmission of protected content as specified by the HDCP 1.3 protocol. To deliver to audio requirements, the ADV7510 supports both S/PDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit 7.1 surround sound audio up to 768 kHz. The S/PDIF can carry compressed audio including Dolby Digital, DTS, and THX. ADI offers data sheets, samples, evaluation kits, software driver reference codes, IBIS models, applications notes, and HDMI compliance pretest services to support the ADV7510.
Click here to view full size image

ADV7510 Features
- Supports 12-bit Deep Color operation in all video formats up to 1080p
- Incorporates x.v.Color space, gamut metadata packet transmission, and fully programmable AVI InfoFrames
- Integrated CEC buffer/controller
- Supports HDCP 1.3 with internal HDCP keys
- Supports high bit rate compressed audio and digital theater sound (DTS) features
- Supports S/PDIF and 8 channels of I2S audio for 7.1 surround sound audio up to 768 kHz
- Package: 100-lead, Pb-free LQFP
14-Bit Image Signal Processor Enables High Definition Consumer and Industrial Imaging
As high definition imaging and video systems become more common in both the industrial and consumer markets, system designers are demanding components that offer a combination of attributes—high speed, high performance, low power, and a small footprint—previously considered trade-offs. Especially challenging has been achieving the high (74.25 MHz) sampling rate requirement for HD systems because, until recently, the maximum sampling for analog front ends available on the market has been 65 MHz. With the release of the AD9978A, a dual-channel, 14-bit HD imaging signal processor with a maximum sampling rate of 75 MSPS, imaging designers can utilize a device that incorporates all critical attributes at a sampling rate greater than 74.25 MHz. The AD9978A is packaged in 6 mm × 6 mm, 32-lead LFCSP and is specified over an operating temperature range of –25°C to +85°C.
Click here to view full size image

AD9978A Features
- 14-bit, 75 MSPS ADC
- Dual AFE channels
- Analog and digital core supply voltage: 1.8 V
- Serial data output with reduced range LVDS outputs
- CDS or SHA configuration (CDS bypass) with gains of
–3 dB, 0 dB, +3 dB, and +6 dB
- VGA: 6 dB to 42 dB, 10-bit

Back to top
|
 |