|

C o n t e n t s
Robust, Low Power Amplifier Features Input Overvoltage Protection >>
Voltage Feedback Amplifier Is Ideal for 16-Bit to 18-Bit Precision Instrumentation >>
Rail-to-Rail Triple Amplifiers for Cost Efficient, Lossless UXGA >>
Compact Video Filter and Buffer Supports HD and SD Signals Simultaneously >>
Differential ADC Drivers for 14-Bit and 16-Bit ADCs >>
Dual-Channel, Digitally Controlled Gain Trim Amplifiers for Broadband RF Designs >>
Single-Channel and Dual-Channel VGAs Provide 1 dB Resolution for Digital IF AGC Applications >>
High Voltage Operational Amplifier for Low Power Applications >>
Rail-to-Rail I/O Amplifier for Battery Powered Instrumentation >>
Gain-Programmable Instrumentation Amplifier Reduces Size and Cost of Precision Front Ends >>
Zero-Drift Instrumentation Amplifier Ideal for Max Channel Density in Space-Critical Designs >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

High Speed, Precision Voltage Feedback Amplifier Is Ideal for 16-Bit to 18-Bit Precision Instrumentation
The ADA4898-1 is an ultralow noise and distortion, unity gain stable, voltage feedback operational amplifier that is ideal for use in 16-bit and 18-bit systems with power supplies from ±5 V to ±16 V. The device features a patented circuit architecture that addresses the fundamental performance trade-offs between noise and distortion inherent in traditional input stages. The ADA4898 is the latest operational amplifier to use the common-mode linearized input stage pioneered by ADI with the AD8099 operational amplifier. This feature offers designers an optimal combination of low distortion, low broadband noise, unprecedented low 1/f noise, and high speed. The ADA4898-1 operates over the extended temperature range of –40°C to +105°C and is available in an 8-lead SOIC featuring an exposed metal pad on the underside. It can be connected to the negative supply plane to improve heat transfer.

The ADA4898-1 is designed to work with Analog Devices' precision data converters, including the AD7631 and AD7634. For more information on ADI's broad portfolio of low noise amplifiers, please visit www.analog.com/lownoiseamps.
ADA4898-1 Features
- Noise
- 0.9 nV/√Hz
- 2.4 pA/√Hz
- 1.2 nV/√Hz @ 10 Hz
- Distortion: –93 dBc at 500 kHz
- Supply voltage: ±5 V to ±16 V
- Bandwidth: –3 dB @ 65 MHz (G = 1)
- Slew rate: 55 V/µs
- Input offset voltage: 150 µV max
- Input offset voltage drift: 1 µV/°C
- Input bias current: –0.1 µA
- Input bias current drift: 2 nA/°C
- Unity gain stable
- Supply current: 8 mA
- Power-down feature
Please click here for the Latest Precision, Low Noise Operational Amplifiers selection table.
 |
 |
Noise Optimization in Sensor Signal Conditioning Circuits
Part I of this online seminar covers the types, sources, characteristics, and analysis techniques of noise, and introduces a low noise design process. To access this seminar, visit www.analog.com/onlineseminars/noise1.
Part II will walk you through the entire low noise design process and show how to manage noise to meet required signal chain performance objectives. Design dos and don'ts, as well as a number of circuit optimization techniques, will be presented. To access this seminar, visit www.analog.com/onlineseminars/noise2.
|


Back to top
|
 |