Analog-to-Digital Converter and Driver ICs
Volume 9, Issue 2 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

ADC Drivers Designed to Get the Peak Performance Out of Your ADC

Given today's demanding circuit designs, it is increasingly more important to squeeze the most out of your ADC performance. The best way to ensure peak ADC performance is to pair it with the right ADC driver. ADI offers a broad range of ADC drivers optimized for high speed and precision applications.

High Speed Differential ADC Drivers

Part
Number
Supply
Voltage (V)
–3 dB
BW
(MHz)
Slew
Rate
(V/µs)
HD2/HD3
(–dBc)
@ BW
(MHz)
Voltage
Noise
(nV/√Hz)
IS/Amp
Typ
(mA)
Pack-
age
Price
($U.S.)
ADA4937-1 3, 5 1900 6000 84/91 70 2.2 39.5 16-lead LFCSP 3.84
ADA4937-2 3, 5 1900 6000 84/91 70 2.2 39.5 24-lead LFCSP 5.76
ADA4938-1 5, ±5 1000 4700 82/82 50 2.6 37 16-lead LFCSP 3.84
ADA4938-2 5, ±5 1000 4700 82/82 50 2.6 37 24-lead LFCSP 5.76
ADA4939-1 3, 5 1400 6800 83/97 70 2.3 36.5 16-lead LFCSP 3.84
ADA4939-2 3, 5 1400 6800 83/97 70 2.3 36.5 24-lead LFCSP 5.76
ADA4927-1 5, ±5 2300 5000 87/89 100 1.4 20 16-lead LFCSP 3.79
ADA4927-2 5, ±5 2300 5000 87/89 100 1.4 20 24-lead LFCSP 6.29
ADA4932-1 5, ±5 560 2800 100/105 20 3.6 9.6 16-lead LFCSP 2.95
ADA4932-2 5, ±5 560 2800 100/105 20 3.6 9.6 24-lead LFCSP 5.29
ADA4950-1 5, ±5 560 2800 100/105 20 3.6 9.6 16-lead LFCSP 2.95
ADA4950-2 5, ±5 560 2800 100/105 20 3.6 9.6 24-lead LFCSP 5.29
AD8139 3, 5, ±5 410 800 85/89 1 2.25 24.5 8-lead LFCSP/
SOIC
3.63
AD8131 3, 5, ±5 400 2000 68/94 5 25 11.5 8-lead SOIC/
MSOP
1.82
AD8132 3, 5, ±5 350 1200 83/98 5 8 12 8-lead SOIC/
MSOP
1.67
AD8138 3, 5, ±5 320 1150 94/114 5 5 20 8-lead SOIC/
MSOP
3.8
AD8137 3, 5, ±5 110 450 90/95 0.5 8.25 3.2 8-lead SOIC 1.1
AD8350 4 to 11 1100 2000 67/70 50 1.7 30 8-lead MSOP 2.49
AD8351 3 to 5 3000 13,000 79/81 70 2.65 28 10-lead MSOP 2.65
AD8352 3 to 5.5 2500 9000 82/84 140 2.7 37 16-lead LFCSP 3.49
ADL5561 2.8 to 3.6 2000 8000 83/87 140 1.9 40 16-lead LFCSP 3.68
ADL5562 2.8 to 3.6 2600 8000 95/86 140 1.9 80 16-lead LFCSP 3.68
ADA4922-1 5 to 26 38 260 99/100 0.1 6 9.4 8-lead LFCSP/
SOIC
3.63
ADA4941-1 2.7 to 12 30 22 101/98 0.1 10.2 2.2 8-lead LFCSP/
SOIC
2.42

Difference Amplifier for ADC Driving

Part
Number
Supply
Voltage (V)
–3 dB
BW
(MHz)
Settling
Time to
0.001% (ns)
Input
Voltage
(V p-p)
Output
Voltage
(V p-p)
Output
Type
Voltage
Noise
(nV/√Hz)
Pack-
age
Price
($U.S.)
AD8275 3.3 to 15 15 450 20 4 Single-
ended
40 8-lead MSOP 1.60

Previous     Next

Back to top