|

C o n t e n t s
16-Bit ADCs Deliver Ease of Use >>
Benefits of Continuous Time Σ-Δ ADCs >>
24-Bit Σ-Δ ADC for Faster Precision Measurement >>
High Speed ADCs Use 50% Less PCB Surface >>
Receivers Optimize Image Quality and Power >>
Pin-Programmable, Low Power Σ-Δ ADC Is Easy to Implement >>
ADC Simulation, Software, and Behavioral Tools >>
New Family of PulSAR ADCs Delivers High Resolution >>
Dual Channel, SAR ADCs with Highest Performance at Lowest Power >>
Top Considerations for Avoiding Differential ADC Driver Accidents >>
ADC Drivers Designed to Get Peak Performance Out of Your ADC >>
VGAs for Driving High Speed ADCs >>
Fully Differential IF Amplifiers >>
Current Feedback Differential ADC Drivers for High Gain >>
16-Bit ADC Driver Simplifies Signal Conditioning >>
ADC Driver Supports Converter Performance >>
All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.


|
 |
 |
 |

Groundbreaking 9.6 mA Differential ADC Driver Supports True 12-Bit and 14-Bit Converter Performance
The ADA4932-1 (single) and ADA4932-2 (dual) differential ADC drivers are next generation, very low power versions of ADI's AD8132. The AD813x family enabled the market shift to differential signaling—setting a new industry standard for differential ADC drivers.
The ADA4932 is a programmable gain ADC driver that supports both single-ended and differential inputs and is capable of delivering true 14-bit ADC performance at frequencies from dc to 20 MHz, and true 12-bit ADC performance at frequencies from dc to 50 MHz. The device offers SFDR performance of 95 dB at 20 MHz and 72 dB at 50 MHz, while maintaining a very low quiescent power consumption of 9.6 mA (–30 mW) per channel. The ADA4932-1 is available in 16-lead LFCSP; the ADA4932-2 is available in 24-lead LFCSP. A fixed gain version of this chip, the ADA4950-1 (single) and ADA4950-2 (dual) is also available, offering fixed gains of 1×, 2×, or 3×. Both devices are pin-to-pin compatible with ADI's ADA4937, ADA4938, ADA4939, and ADA4927 differential ADC drivers. The ADA4932 supports 12-bit and 14-bit ADCs including ADI's AD9236 12-bit, 80 MSPS, 3 V ADC, and AD9245 14-bit 20 MSPS/ 40 MSPS/65 MSPS/80 MSPS ADC.

ADA4932 and ADA4950 Features
- Low power: 9.6 mA/amp –3 dB bandwidth of 560 MHz, G = 1
- Gain flatness: 0.1 dB to 300 MHz
- Slew rate: 2800 V/µs, 25% to 75%
- Fast 0.1% settling time of 9 ns
- Low harmonic distortion
- 100 dB HD2/3 @ 10 MHz
- 90 dB HD2/3 @ 20 MHz
- Low input voltage noise: 3.6 nV/√Hz
- Typical input offset voltage: ±0.5 mV
- Can be used with fractional differential gains (ADA4932)
- Differential-to-differential or single-ended-to-differential operation
- Adjustable output common-mode voltage
- Rated temperature: –40°C to +105°C

Back to top
|
 |