Analog-to-Digital Converter and Driver ICs
Volume 9, Issue 2 YOUR SEMICONDUCTOR SOLUTIONS RESOURCE

Differential Variable Gain Amplifiers for Driving High Speed ADCs
Part
Num-
ber
Num-
ber
of
Chan-
nels
Gain
Con-
trol
–3 dB
BW
(MHz)
Gain Range
(dB)
IP3
(dBm)
Spectral
Noise
(nV/√Hz)
Supply
Voltage
(V)
Supply
Current
(mA)
Pack-
age
Price
($U.S.)
AD8330 1 Analog 150 0 to +50 5 3, 6 20 16-lead LFCSP 4.44
AD8331 1 Analog 120 –4.5 to +43.5 38 0.74 3, 5 25 20-lead QSOP 5.45
AD8332 2 Analog 120 –4.5 to +43.5 35 0.74 3, 5 58 32-lead LFCSP 10.57
AD8334 4 Analog 100 –4.5 to +43.5 35 0.74 3, 5 116 64-lead LFCSP 14.66
AD8366 1 Digital 1000 –4.5 to +20.5 43 2.9 5 180 32-lead LFCSP 6.49
AD8370 1 Digital 750 –8 to +34 35 1.9 3, 5.5 79 16-lead TSSOP 4.20
AD8372 2 Digital 130 –9 to +32 35 1.7 5 212 32-lead LFCSP 6.58
AD8375 1 Digital 630 –4 to +20 51 1.9 5 125 24-lead LFCSP 4.54
AD8376 2 Digital 700 –4 to +20 50 2 5 250 32-lead LFCSP 6.49

Fully Differential IF Amplifiers Drive High IF Sampling ADCs

Free samples and design bookThe ADL5561 and ADL5562 are fully differential IF amplifiers designed to be used in driving high IF sampling ADCs within wireline and wireless communications systems. The next generation of high speed 12-bit to 16-bit ADCs, such as the AD946x, AD944x, AD9246 single family; AD9640/AD6655 dual family; and the AD9251 dual family support wider bandwidths and higher IF sampling critical for wideband high data rate next generation communications systems, such as 3G long-term evolution (LTE) and next generation mobile networks such as NGMN.

Driving high performance wideband ADCs at higher IF frequencies is challenging and often employs the use of passive transformers to provide the single-ended-to-differential conversion and high linearity GaAs amplifiers. The ADL5561 and ADL5562 are fully differential IF amplifiers, ideally suited to meeting the demands of driving high resolution 12-bit to 16-bit, high IF sampling, >70 MHz ADCs, providing the lowest distortion, highest linearity, and lowest power solution available. Unlike amplifiers currently on the market, the ADL5561 and ADL5562 allow the user to select one of three gains settings of 6 dB, 12 dB, and 15.5 dB, fully specified and characterized over commonly used IF frequencies.

The ADL5561 is the lower power device consuming just 40 mA and is ideally suited for use in power-sensitive, <140 MHz applications.

The ADL5562 consumes 80 mA and provides a pin-compatible upgrade offering the highest dynamic range for 70 MHz to 500 MHz IF applications. Both the ADL5561 and ADL5562 operate from a 3 V supply, helping to minimize power consumption. Available in 16-lead, 3 mm × 3 mm LFCSP packaging, these devices save considerable board space and external component count compared to competing solutions.

Part
Number
IF
(MHz)
HD2
(dBc)
HD3
(dBc)
IMD3
(dBc)
IS
(mA)
Price
($U.S.)
ADL5561 70 –90 –90 –95 40 3.68
140 –83 –87 –97 40
ADL5562 70 –98 –94 –98 80 3.68
250 –77 –86 –94 80

Previous     Next

Back to top