ADRF6701: 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Frac-N PLL and Integrated VCO
ADRF6702: 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Frac-N PLL and Integrated VCO
ADRF6703: 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Frac-N PLL and Integrated VCO
ADRF6704: 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Frac-N PLL and Integrated VCO
AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
AD9148: Quad 16-Bit, 1 GSPS DAC TxDAC+® Digital-to-Analog Converter
ADL5320: 400 MHz to 2700 MHz RF
Driver Amplifier
ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
ADL5323: 1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver
ADL5604 : 700 MHz to 2700 MHz 1 W RF
Driver Amplifier
ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
ADL5542: 50 MHz to 6 GHz RF/IF Gain Block, Fixed Gain of 20 dB
ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5602: 50 MHz to 4.0 GHz RF/IF Gain Block