ADL5363: 2300 MHz to 2900 MHz Balanced Mixer, LO Buffer, and RF Balun
ADL5365: 1200 MHz to 2500 MHz Balanced Mixer, LO Buffer, and RF Balun
ADL5367: 500 MHz to 1700 MHz Balanced Mixer, LO Buffer, and RF Balun
ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer
ADRF6601: 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6602: 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6603: 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6604: 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
AD8352: 2 GHz Ultralow Distortion Differential RF/IF Amplifier
ADL5561: 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5562: 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
AD7998: 8-Channel, 12-Bit ADC with
I2C-Compatible Interface in 20-Lead TSSOP
AD7927: 8-Channel, 200 kSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
ADL5542: 50 MHz to 6 GHz RF/IF Gain Block, Fixed Gain of 20 dB
ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5602: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5320: 400 MHz to 2700 MHz RF
Driver Amplifier
ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
ADL5323: 1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver
ADL5604: 700 MHz to 2700 MHz 1 W RF
Driver Amplifier
AD7294: 12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
TMP01: Low Power, Programmable Temperature Controller (Temperature Sensor)
AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
AD9148: Quad 16-Bit, 1 GSPS DAC TxDAC+® Digital-to-Analog Converter
AD9788: Dual 16-Bit, 800 MSPS DAC with Low Power 32-Bit Complex NCO
AD9779A: Dual 16-Bit, 1 GSPS, Digital-to-
Analog Converter
ADL5375: 400 MHz to 6 GHz Broadband Quadrature Modulator
ADL5370: 300 MHz to 1000 MHz
Quadrature Modulator
ADL5371: 500 MHz to 1500 MHz
Quadrature Modulator
ADL5372: 1500 MHz to 2500 MHz
Quadrature Modulator
ADL5373: 2300 MHz to 3000 MHz
Quadrature Modulator
ADL5374: 3000 MHz to 4000 MHz
Quadrature Modulator
ADRF6701: 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Frac-N PLL and Integrated VCO
ADRF6702: 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Frac-N PLL and Integrated VCO
ADRF6703: 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Frac-N PLL and Integrated VCO
ADRF6704: 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Frac-N PLL and Integrated VCO
ADF4350: Wideband Synthesizer with
Integrated VCO
ADF4150: Fractional-N/Integer-N PLL Synthesizer
ADF4151: Fractional-N/Integer-N PLL Synthesizer
ADF4153: Fractional-N Frequency Synthesizer
ADF4154: Fractional-N Frequency Synthesizer
ADF4156: 6.2 GHz Fractional-N Frequency Synthesizer
ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer
ADF4158: Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
ADCLK905: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925: Ultrafast SiGe ECL Clock/Data Buffers