ADP2301: 1.2 A, 20 V, 1.4 MHz Nonsynchronous Step-Down Switching Regulator
ADP151: Ultra Low Noise, 200 mA
CMOS Linear Regulator
ADP125: 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with External Voltage Divider
ADP5022: Dual 3 MHz, 600 mA Buck Regulator with 150 mA LDO