AD8605: Precision, Low Noise, CMOS, RRIO Op Amp (Single)
ADA4898-1: High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4891-1: Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Single)
AD5259: Nonvolatile, I2C-Compatible 256-Position, Digital Potentiometer
ADP1043A: Digital Controller for Isolated Power Supply Applications
AD8638: 16 V Auto-Zero, Rail-to-Rail Output, Operational Amplifier
AD8639: 16 V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
ADuM3210: Dual Channel Digital Isolator, Enhanced System-Level ESD Reliability
AD8515: 1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amplifier
AD8601: DigiTrim™ RRIO Single Op Amp with Very Low Offset Voltage
AD8602: DigiTrim™ R/R Input and Output Dual Op Amp with Very Low Offset Voltage
AD8604: DigiTrim™ RRIO Quad Op Amp with Very Low Offset Voltage
AD8646: 24 MHz Rail-to-Rail Dual Amplifier
AD8647: 24 MHz Rail-to-Rail Amplifier with Shutdown Option (Dual with Low Power
Shutdown Function)
AD8648: 24 MHz Rail-to-Rail Quad Amplifier
AD8691: Low Noise, Low Cost Single, CMOS Rail-to-Rail Output Operational Amplifier
AD8692: Dual, Low Cost, Low Noise, CMOS Rail-to-Rail Output Operational Amplifier
ADA4691: Low Power, Wideband, Low Noise, Rail-to-Rail Output, Operational Amplifier
ADA4692: Low Power, Wideband, Low Noise, Rail-to-Rail Output, Operational Amplifier
AD5320: 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output, 12-Bit DAC in SOT-23, and MicroSOIC Packages
AD5620: Single, 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference in SOT-23
AD5622: 2.7 V to 5.5 V, <100 ľA, 12-Bit nanoDAC® with I2C-Compatible Interface, Tiny SC70 Package
AD5412: Single Channel, 12-Bit, Serial Input, Current Source, and Voltage Output DAC
ADL5604: 700 MHz to 2700 MHz 1 W RF
Driver Amplifier
ADL5605: 700 MHz to 1000 MHz, 1 W RF
Driver Amplifier
ADL5606: 1800 MHz to 2700 MHz, 1 W RF
Driver Amplifier
ADL5511: DC to 6 GHz Envelope and TruPwr
RMS Detector
ADM1075: 48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface
ADM1070: 48 V Hot Swap Controller in SOT-23 with Linear Current Limiting
ADM1073: 48 V Full Feature Hot Swap Controller
AD7291: 8-Channel, I2C, 12-Bit SAR ADC with Temperature Sensor
AD7294: 12-Bit Monitor and Control System with Multichannel ADC, DACs, Temperature Sensor, and Current Sense
AD7298: 8-Channel, 1 MSPS, 12-Bit SAR ADC with Temperature Sensor
AD7298-1: 8-Channel, 1 MSPS, 10-Bit SAR ADC
AD8211: High Voltage Current Shunt Monitor
AD8217: High Resolution, Zero-Drift Current
Shunt Monitor
AD8218: Zero Drift, Bi-Directional Current
Shunt Monitor
AD8219: Zero Drift, Unidirectional Current
Shunt Monitor
AD8208: High Voltage, Precision
Difference Amplifier
AD8209: High Voltage, Precision
Difference Amplifier
AD7814: Temperature Sensor: 10-Bit Digital in
6-Lead SOT-23
AD7314: Complete Temperature Monitoring System in an 8-Pin MicroSOIC Package
ADT75 : ±2°C Accurate, 12-Bit Digital
Temperature Sensor
ADT7411: SPI-/I2C-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel Analog-to-Digital Converter
AD8364: LF to 2.7 GHz, Dual 60 dB
TruPwr™ Detector