Synthesizer

    ADF4350: Wideband Synthesizer with
    Integrated VCO

    ADF4351: Wideband Synthesizer with
    Integrated VCO

    ADF4150: Fractional-N/Integer-N PLL Synthesizer

    ADF4151: Fractional-N/Integer-N PLL Synthesizer

    ADF4153: Fractional-N Frequency Synthesizer

    ADF4154: Fractional-N Frequency Synthesizer

    ADF4156: 6.2 GHz Fractional-N Frequency Synthesizer

    ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer

    ADF4158: Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer

     
     

    LNA

    ADL5521: 400 MHz to 4000 MHz Low
    Noise Amplifier

    ADL5523: 400 MHz to 4000 MHz Low
    Noise Amplifier

     
     

    RF Amplifier

    ADL5541: 50 MHz to 6.0 GHz RF/IF Gain Block, Gain of 15 dB

    ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block

    ADL5521: 400 MHz to 4000 MHz Low
    Noise Amplifier

    ADL5523: 400 MHz to 4000 MHz Low
    Noise Amplifier

    ADL5320: 400 MHz to 2700 MHz RF
    Driver Amplifier

    ADL5321: 2.3 GHz to 4.0 GHz RF
    Driver Amplifier

     
     

    DGA

    AD8376: Ultralow Distortion IF Dual VGA

    ADL5202: 31.5 dB Range, 0.5 dB Step Size Programmable VGA

     
     

    ADC

    AD9643: 14-Bit, 170 MSPS/210 MSPS/250 MSPS,
    1.8 V Dual Analog-to-Digital Converter

    AD6649: IF Diversity Receiver

    AD6657A: 65 MHz Bandwidth Quad IF Receiver

    AD6642: Dual IF Receiver

    AD9258: 14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter

    AD9268: 16-Bit, 125 MSPS/105 MSPS/80 MSPS,
    1.8 V Dual Analog-to-Digital Converter

    AD9253: Quad, 14-Bit, 80 MSPS/105 MSPS/
    125 MSPS Serial LVDS 1.8 V Analog-to-
    Digital Converter

    AD9648: 14-Bit, 125 MSPS/105 MSPS,
    1.8 V Dual Analog-to-Digital Converter

    AD9628: 12-Bit, 125 MSPS/105 MSPS,
    1.8 V Dual Analog-to-Digital Converter

     
     

    Mixer + IF Amplifier

    ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer

    ADL5802: Dual Channel High IP3 100 MHz to
    6 GHz, Active Mixer

    ADL5350: LF to 4 GHz High Linearity Y-Mixer

    ADL5353: 2200 MHz to 2700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun

    ADL5354: 2200 MHz to 2700 MHz, Dual Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun

    ADL5355: 1200 MHz to 2500 MHz Balanced Mixer with LO Buffer, IF Amp, and RF Balun

    ADL5356: 500 MHz to 1700 MHz Balanced Mixer with LO Buffer, IF Amp, and RF Balun

    ADL5357: 500 MHz to 1700 MHz Balanced Mixer with LO Buffer, IF Amp, and RF Balun

    ADL5358: 500 MHz to 1700 MHz, Dual Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun

    ADL5811: High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier

    ADL5812: Dual High IP3, 700 MHz to 2800 MHz, Double Balanced, Passive Mixer, IF Amplifier, and Wideband LO Amplifier

     
     

    Clock Distribution Signal Chain

     
     

    Rx Power Solution Signal Chain