ADF4350: Wideband Synthesizer with Integrated VCO
ADF4351: Wideband Synthesizer with Integrated VCO
ADL5541: 50 MHz to 6.0 GHz RF/IF Gain Block, Gain of 15 dB
ADL5542: 50 MHz to 6.0 GHz RF/IF Gain Block, Fixed Gain of 20 dB
ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5602: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5320: 400 MHz to 2700 MHz RF
Driver Amplifier
ADL5321: 2.3 GHz to 4.0 GHz RF
Driver Amplifier
ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
ADL5323: 1700 MHz to 2400 MHz GaAs Matched RF PA Pre-Driver
AD6655: IF Diversity Receiver
AD6657: Quad IF Receiver
AD6657A: 65 MHz Bandwidth Quad IF Receiver
AD9640: 14-Bit, 80 MSPS/105 MSPS/
125 MSPS/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD6649: IF Diversity Receiver
AD6643: Dual IF Receiver
AD9269: 16-Bit, 20 MSPS/40 MSPS/65 MSPS/
80 MSPS, 1.8 V Dual Analog-to-Digital Converter
ADL5380: 400 MHz to 6000 MHz Quadrature Demodulator
ADL5382: 700 MHz to 2700 MHz Quadrature Demodulator
ADL5387: 50 MHz to 2 GHz Quadrature Demodulator
AD8376: Ultralow Distortion IF Dual VGA
ADL5202: 31.5 dB Range, 0.5 dB Step Size Programmable VGA
AD8366: DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
ADA4937: Ultralow Distortion Differential
ADC Driver
ADA4938: Ultralow Distortion Differential
ADC Driver
ADA4930: Ultralow Noise Drivers for Low
Voltage ADCs
ADA4932: Low Power Differential ADC Driver