ADC

    AD6655: IF Diversity Receiver

    AD6649: IF Diversity Receiver

    AD6643: Dual IF Receiver

    AD9644: 14-Bit, 80 MSPS/155 MSPS, 1.8 V Dual, Serial Output A/D Converter

    AD9643: 14-Bit, 170 MSPS/210 MSPS/250 MSPS,
    1.8 V Dual Analog-to-Digital Converter

     
     

    Demodulator

    ADL5380: 400 to 6000 MHz Quadrature Demodulator

    ADL5382: 700 MHz to 2700MHz Quadrature Demodulator

    ADL5387: 50 MHz to 2 GHz Quadrature Demodulator

     
     

    DGA

    AD8376: Ultralow Distortion IF Dual VGA

    ADL5202: 31.5 dB Range, 0.5 dB Step Size Programmable VGA

    AD8366: DC to 600 MHz, Dual-Digital Variable Gain Amplifiers

    ADA4937-1: Ultralow Distortion Differential ADC Driver (Single)

    ADA4937-2: Ultralow Distortion Differential ADC Driver (Dual)

    ADA4938-1: Ultralow Distortion Differential ADC Driver (Single)

    ADA4938-2: Ultralow Distortion Differential ADC Driver (Dual)

    ADA4930-1: Ultralow Noise Drivers for Low Voltage ADCs

    ADA4930-2: Ultralow Noise Drivers for Low Voltage ADCs

    ADA4932-1: Quad-Channel Digital Isolator

    ADA4932-2: Quad-Channel Digital Isolator

     
     

    Synthesizer

    ADF4350: Wideband Synthesizer with
    Integrated VCO

    ADF4351: Wideband Synthesizer with
    Integrated VCO

     
     

    Clock Distribution Signal Chain

     
     

    Rx Power Solution Signal Chain