AD9230: 12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
AD9434: 12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
AD6641: 250 MHz Bandwidth DPD Observation Receiver
AD9641: 14-Bit, 80 MSPS/155 MSPS, 1.8 V Serial Output Analog-to-Digital Converter
AD6649: IF Diversity Receiver
ADRF6601: 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6602: 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6603: 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
ADRF6604: 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO