| Part Number |
|
|
|
|
|
Pricing & Availability, | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Clock Speed MHz | MMACS | External (IO) Supply Voltage | Package | Temp Range | On Chip SRAM | External Memory Type Supported | # of Timers | # of UARTs | # of SPORTs | # of SPI | # of TWI | # of GPIO | Audio Decoders in ROM | SPDIF Transceiver | Sample Rate Conversion | # of Precision Clock Generators (PCG) | Pulse Width Modulation (PWM) | Evaluation Board | Development Software | RoHS Compliance | ||||||||||||
| ADSP-21261 | 150 | 300 | 3.3 | 136 CSP_BGA, 144 ld LQFP |
Industrial, Commercial | 1Mb | Async | 3 GP | 0 | 4 | 1 | 0 | 16 Muxed Flags | - | - | - | 2 | - | 21262 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||
| ADSP-21262 | 200 | 400 | 3.3 | 136 CSP_BGA, 144 ld LQFP |
Industrial, Commercial | 2Mb | Async | 3 GP | 0 | 6 | 1 | 0 | 16 Muxed Flags | - | - | - | 2 | - | 21262 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||
| ADSP-21362 | 333 | 666 | 3.3 | 136 CSP_BGA, 144 ld LQFP E-Pad |
Industrial, Commercial | 3Mb | Async | 3 GP | 0 | 6 | 2 | 0 | 16 Muxed Flags | - | -128dB | 2 | 21364 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21363 | 333 | 666 | 3.3 | 136 CSP_BGA, 144 ld LQFP E-Pad |
Industrial, Commercial, Automotive | 3Mb | Async | 3 GP | 0 | 6 | 2 | 0 | 16 Muxed Flags | - | - | 2 | 21364 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21364 | 333 | 666 | 3.3 | 136 CSP_BGA, 144 ld LQFP E-Pad |
Industrial, Commercial, Automotive | 3Mb | Async | 3 GP | 0 | 6 | 2 | 0 | 16 Muxed Flags | - | -140dB | 2 | 21364 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21368 | 333, 400 | 666, 800 | 3.3 | 256 SBGA | Industrial, Commercial | 2Mb | Async, SDRAM | 3 GP | 2 | 8 | 2 | 1 | 16 Muxed Flags | - | -140dB | 4 | 21369 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21369 | 266, 333, 400 | 532, 666, 800 | 3.3 | 256 SBGA, 208 MQFP |
Industrial, Commercial | 2Mb | Async, SDRAM | 3 GP | 2 | 8 | 2 | 1 | 16 Muxed Flags | - | -128dB | 4 | 21369 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21371 | 266 | 532 | 3.3 | 208 MQFP | Commercial | 1Mb | Async, SDRAM | 2 GP | 1 | 8 | 2 | 1 | 16 Muxed Flags | - | - | 4 | 21375 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21375 | 266 | 532 | 3.3 | 208 MQFP | Commercial | .5Mb | Async, SDRAM | 2 GP | 1 | 4 | 2 | 1 | 16 Muxed Flags | - | - | - | 4 | 21375 EZ-KIT Lite | VisualDSP++ | See Product Page | ||||||||||||
| ADSP-21467 | 400, 450 | 800, 900 | 3.3, 1.8 (DDR-II) | 324 PBGA | Commercial | 5 Mb | DDR2, SRAM, Flash | 2 GP | 1 | 8 | 2 | 1 | 16 Muxed Flags | - | -128dB | 4 | -- | VisualDSP++ | Contact ADI* | |||||||||||||
| ADSP-21469 | 400, 450 | 800, 900 | 3.3, 1.8 (DDR-II) | 324 PBGA | Industrial, Commercial | 5 Mb | DDR2, SRAM, Flash | 2 GP | 1 | 8 | 2 | 1 | 16 Muxed Flags | - | -128dB | 4 | -- | VisualDSP++ | Contact ADI* | |||||||||||||
| SHARC Audio Processors (Include audio-specific peripherals and on-chip factory-programmed ROM. License agreement required from IP holders.) | ||||||||||||||||||||||||||||||||
| ADSP-21266 | 200 | 400 | 3.3 | 136 CSP_BGA, 144 ld LQFP |
Industrial, Commercial | 2Mb | Async | 3 GP | 0 | 6 | 1 | 0 | 16 Muxed Flags | Yes - 4Mb | - | - | 2 | - | 21262 EZ-KIT Lite | VisualDSP++ | Contact ADI | |||||||||||
| ADSP-21365 | 333 | 666 | 3.3 | 136 CSP_BGA, 144 ld LQFP E-Pad |
Industrial, Commercial, Automotive | 3Mb | Async | 3 GP | 0 | 6 | 2 | 0 | 16 Muxed Flags | Yes - 4Mb | -128dB | 2 | 21364 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21366 | 333 | 666 | 3.3 | 136 CSP_BGA, 144 ld LQFP E-Pad |
Industrial, Commercial, Automotive | 3Mb | Async | 3 GP | 0 | 6 | 2 | 0 | 16 Muxed Flags | Yes - 4Mb | -128dB | 2 | 21364 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
| ADSP-21367 | 266, 333, 400 | 532, 666, 800 | 3.3 | 256 SBGA, 208 MQFP |
Industrial, Commercial | 2Mb | Async, SDRAM | 3 GP | 2 | 8 | 2 | 1 | 16 Muxed Flags | Yes - 6Mb | -128dB | 4 | 21369 EZ-KIT Lite | VisualDSP++ | See Product Page | |||||||||||||
Note: For ADSP-21362/3/4/5/6 processors unused DAI pins also can be used as GPIO.
Note: For ADSP-21367/8/9 and ADSP-2137x processors unused DAI/DPI pins also can be used as GPIO.
* Some parts in the ADSP-2146x family are also available with an automotive temperature range. Automotive products in this family are: ADSP-21462W, ADSP-21465W, ADSP-21469W