AD5641 Single SPI nanoDAC
- 14-bit resolution
- 6-lead SC70 package
- Low power: 180 μW at 3 V
- Power-down to 0.6 μW at 3 V
- 2.7 V to 5.5 V power supply
- Temperature range: –40°C to +125°C
- Pin-compatible 12-/10-/8-bit options
|
AD5664R Quad SPI nanoDAC
- 16-bit resolution
- 10-lead LFCSP package (3 mm × 3 mm)
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference
- Low power: 1.32 mW at 3 V
- 50 MHz SCLK
- 2.7 V to 5.5 V power supply
- Temperature range: –40°C to +105°C
- Pin-compatible 12-/14-bit options
|
AD5064 Quad SPI High Accuracy nanoDAC
- 16-bit accuracy (1 LSB INL)
- Total unadjusted error: 2 mV max
- 16-bit resolution
- 14-lead TSSOP package
- Buffered VREF and VOUT pins
- 50 MHz SCLK
- 4.5 V to 5.5 V power supply
- Temperature range: –40°C to +125°C
- Pin-compatible 12-/14-bit options
|