| Part# | ADCs | DACs | ISENSE | Additional Functions | Reference (V) | AIN Range (V) | Interface | Package |
|---|---|---|---|---|---|---|---|---|
| AD7294 | 9-channel, 12-bit | 4-channel, 12-bit | 2-channel, 59.4 V voltage compliance | 2 external, 1 internal temperature sensors | 2.5 | 0 to VREF, 0 to 2 × VREF | I2C | 56-lead LFCSP, 64-lead TQFP |
| AD5590 | 16-channel, 12-bit | 16-channel, 12-bit | N/A | 8 amplifiers | 1.25, 2.5 | 0 to VREF, 0 to 2 × VREF | SPI | 80-lead CSP_BGA |
| Part# | Channels | Bits | Throughput Rate | AIN Range (V) | Power Supply (V) | Interface | Package |
|---|---|---|---|---|---|---|---|
| AD7914/AD7924 | 4 | 10/12 | 1 MSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 16-lead TSSOP |
| AD7995/AD7991 | 4 | 10/12 | 140 kSPS | 0 to VDD, 0 to REFIN | 2.7 to 5.5 | I2C | 8-lead SOT-23 |
| AD7993/AD7994 | 4 | 10/12 | 188 kSPS | 0 to VDD, 0 to REFIN | 2.7 to 5.5 | I2C | 16-lead TSSOP |
| AD7923 | 4 | 12 | 200 kSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 16-lead TSSOP |
| AD7924 | 4 | 12 | 1 MSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 16-lead TSSOP |
| AD7918/AD7928 | 8 | 10/12 | 1 MSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 20-lead TSSOP |
| AD7997/AD7998 | 8 | 10/12 | 188 kSPS | 0 to VDD, 0 to REFIN | 2.7 to 5.5 | I2C | 20-lead TSSOP |
| AD7291*/AD7298* | 8 | 12 | 22 kSPS/1 MSPS | 0 to REF | 2.7 to 3.6 | I2C/SPI | 20-lead LFCSP |
| AD7927 | 8 | 12 | 200 kSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 20-lead TSSOP |
| AD7928 | 8 | 12 | 1 MSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 20-lead TSSOP |
| AD7490 | 16 | 12 | 1 MSPS | 0 to REFIN | 2.7 to 5.25 | SPI | 28-lead TSSOP, 32-lead LFCSP |
| Part# | Channels | Bits | Interface | Package | Comments |
|---|---|---|---|---|---|
| AD5310/AD5320 | 1 | 10/12 | SPI | 6-lead SOT-23, 8-lead MSOP | 140 μA @ 5 V |
| AD5311/AD5321 | 1 | 10/12 | I2C | 6-lead SOT-23, 8-lead MSOP | 150 μA @ 5 V |
| AD5620 | 1 | 10/12 | SPI | 8-lead SOT-23, 8-lead MSOP | 5 ppm/°C reference; VFB pin |
| AD5312/AD5322 | 2 | 10/12 | SPI | 10-lead MSOP | 300 μA @ 5 V; LDAC pin |
| AD5623R/AD5627R | 2 | 12 | SPI/I2C | 10-lead LFCSP, 10-lead MSOP | 5 ppm/°C reference; LDAC and CLR pins |
| AD5314/AD5324 | 4 | 10/12 | SPI | 10-lead LFCSP, 10-lead MSOP | LDAC, CLR, SDO, DCEN, and PD pins |
| AD5624R | 4 | 12 | SPI | 10-lead LFCSP, 10-lead MSOP | 5 ppm/°C reference |
| AD5625R | 4 | 12 | I2C | 10-lead LFCSP, 14-lead TSSOP | 5 ppm/°C reference; LDAC, CLR, and POR pins |
| AD5318/AD5328 | 8 | 10/12 | SPI | 16-lead TSSOP | LDAC pin |
| AD5628/AD5629R | 8 | 12 | SPI/I2C | 16-lead LFCSP, 16-lead TSSOP | 5 ppm/°C reference; LDAC and CLR pins |
| Part# | Channels | Power Supply (V) | Common Mode Range (V) | Gain (V/V) | Input | Bandwidth (kHz) | Input Impedance | Package |
|---|---|---|---|---|---|---|---|---|
| AD8211 | 1 | 4.5 to 5.5 | –2 to +65 | 20 | Unipolar | 500 | 5 MΩ | 5-lead SOT-23 |
| AD8214 | 1 | 5 to 65 | 6 to 65 | N/A | Threshold detection | 200 ns prop delay | 5 MΩ | 8-lead MSOP |
| AD8216 | 1 | 4.5 to 5.5 | –2 to +65 | 3 | Bipolar | 1000 | 200 kΩ | 8-lead SOIC |
| ADM4073 | 1 | 3 to 28 | 2 to 28 | 20, 50, 100 | Unipolar | 1800 | N/A | 6-lead SOT-23 |
| AD8213 | 2 | 4.5 to 5.5 | –2 to +65 | 20 | Unipolar | 500 | 5 MΩ | 10-lead MSOP |
| Part# | Interface | Function/Resolution | Max Error | Power Supply (V) | Max Current | Package |
|---|---|---|---|---|---|---|
| AD7417 | I2C/SMBus | 10-bit local | ±1°C @ +25°C | 2.7 to 5.5 | 0.6 mA | 16-lead SOIC, 16-lead TSSOP |
| ADT7411 | SMBus/SPI | 10-bit local, 10-bit remote | ±3°C @ 0°C to +85°C | 2.7 to 5.5 | 3 mA | 16-lead QSOP |
| ADT75 | I2C/SMBus | 12-bit local | ±1°C @ 0°C to +70°C | 3 to 5.5 | 525 μA | 8-lead SOIC, 8-lead MSOP |
| AD590 | Current out | 1 μA/K | ±5°C @ –55°C to +150°C | 4 to 30 | 298.2 μA | TO-52, 2-lead FP, 8-lead SOIC |
| Part# | Flash (kB) | ADC (1 MSPS) | DACs | Serial Ports | Peripherals | Package |
|---|---|---|---|---|---|---|
| ADuC7020/ADuC7023 | 62/8 | 12-bit, 5-channel (2 diff) | 4-channel, 12-bit | UART, SPI, 2 I2C | POR, PSM | 40-lead LFCSP/32-lead LFCSP |
| ADuC7024 | 62/8 | 12-bit, 10-channel (5 diff) | 2-channel, 12-bit | UART, SPI, 2 I2C | PWM, POR, PSM | 64-lead LFCSP, 64-lead LQFP |
| ADuC7026 | 62/8 | 12-bit, 12-channel (5 diff) | 4-channel, 12-bit | UART, SPI, 2 I2C | PWM, POR, PSM | 80-lead LQFP |
| ADuC7122 | 128/8 | 12-bit, 12-channel (6 diff) | 12-channel, 12-bit | UART, SPI, 2 I2C | PWM, POR, PSM | 107-ball CSP_BGA |
| ADuC7128/ADuC7129 | 128/8 | 12-bit, 10-channel (5 diff) | 4-channel, 12-bit | UART, SPI, 2 I2C | PWM, QEN, POR, PSM | 64-lead LFCSP, 80-lead LQFP |
| Part# | RF Frequency (MHz) | Dynamic Range (dB) | Output Response | Temp Stability (dB) | Supply Current (mA) | Package | Comments |
|---|---|---|---|---|---|---|---|
| AD8362 | >0 to 3800 | 60 | Linear in dB | ±1.0 | 20 | 16-lead TSSOP | Wide dynamic range, low supply current |
| AD8363 | >0 to 6000 | >50 | Linear in dB | ±1.5 | 60 | 16-lead LFCSP | Single-ended drive, 125°C operation |
| ADL5902 | >0 to 9000 | 60 | Linear in dB | ±0.3 | 65 | 16-lead LFCSP | Single-ended drive, 125°C operation |
| AD8364 | >0 to 2700 | 60 | Linear in dB | ±0.5 | 70 | 32-lead LFCSP | Dual channel version of AD8362 |