|
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated Serial Port Interface, along with embedded analog signal conditioning and temperature sensor. The ADIS16003 measures acceleration with a full-scale range of ±1.7g (typical). The ADIS16003 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity). The typical noise floor is 110 ug/√Hz, allowing signals below 2mg (at 60 Hz bandwidth) to be resolved. An externally driven self-test pin allows the user to verify the accelerometer functionality. |