Motor and Power Control IC 
Update - Analog Devices
Fall 2012

News on ADI Products & Resources for Motor and Power Control Applications

Featured Technologies

Motor Control Circuits

From test data to hardware evaluation, to project integration, Analog Devices' Circuits from the Lab make it easy to save time while lowering the risk in your circuit design. Check out the video and the latest Circuit Notes for motor control:

CN0185 A Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter
CN0188 Isolated Low Side Current Monitor for Negative High Voltage Rails
CN0190 Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
CN0192 High Current Driver for the AD2S1210 Resolver-to-Digital Reference Signal Output
CN0196 H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers
CN0218 500 V Common-Mode Voltage Current Monitor
CN0240 Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection
CN0241 High-Side Current Sensing with Input Overvoltage Protection

Watch how two engineers use Analog Devices' Circuits from the Lab to help solve their design challenge. From test data to hardware evaluation, to project integration, we make it easy to save time while lowering the risk in your circuit design. Watch the video here.

New Products

ADA4077-2 low noise, wide bandwidth, low offset and drift, excellent for sensors and controls

Learn more here.

ADA4500-2 low noise, wide bandwidth, zero input crossover distortion, for pressure and position sensors...

Learn more here.

Digital Isolator Product Selection and Resource Guide

Download your copy now.

Motor Control Site Features Interactive System Diagrams

We've redesigned our website to provide quick and easy access to product recommendations using new interactive signal chains and expanded product selection tables. Visit the site here.

ADI & PARTNER SOLUTIONS

Boston Engineering

A complete signal chain from ADI, featuring the powerful Blackfin® processor, combines with software from Boston Engineering to deliver flexible, compact, and low power motor control solutions. Learn more...

Danville Signal

In servo applications, a combination of ADI's SHARC® processor along with design software from Danville Signal enables easy solution evaluation for high-end designs. Learn more...

Visit the new Motor Control site...

Visit us at Electronica 2012

Electronica

November 13-16, 2012
Munich, Germany
Location: Hall A4, Stand 159

Analog Devices, will feature a complete AC motor drive development platform addressing the design challenges in feedback and sensing, isolation of control and interface, power management, communication and data processing. Learn more here.

Motor Control Brochure

http://www.analog.com/static/
imported-files/microsites/
MotorControl/Motor and_Power_Control_Solutions.pdf

Technical Articles

Anatomy Of A Digital Isolator.
Read it here.

Digital Isolators Offer Performance Advantages in Industrial Motor Drive Applications. Read it here.

Video

ADP1048 Digital Power Factor Correction Controller Demonstration at APEC

Demo Video

http://www.engineeringtv.com/video/
Digital-PFC-Controller-
with-Hig;APEC-2012

Video

Interface and Isolation Demonstration at Embedded World

Demo Video

http://videos.analog.com/category/
products/interface/

 

Our relationship with you is very important. To manage your newsletter subscriptions, visit our subscription center. To no longer receive this type of email, continue to our unsubscribe page.

View our privacy policy.

© 2012 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.

Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.