Digital Isolator Update - Analog 
Devices

New Products

Isolated Switching Regulator with Integrated Feedback
ADuM3070 Features:
Isolated PWM feedback with built in compensation
Primary side transformer driver for up to 2.5W output power with 5V input voltage
Regulated adjustable output: 3.3V to 24V
2.5kV rms isolation rating
16-lead QSOP package
High temperature operation: 105°C
Learn more about the ADuM3070

First Small, Quad-Channel Digital Isolators to Interface to 1.8V I/O
Watch this video to learn about the features of the ADuM348x family.
Sample and learn more about ADuM348x

1kV rms Dual-Channel Digital Isolators
ADuM724x Features:
Up to 25Mbps data rate (NRZ)
Low power operation
High common-mode transient immunity: >15 kV/µs
3V/5V level translation
8-lead narrow body SOIC package
High temperature operation: 105°C
Multiple channel configurations available
Sample and learn more about the ADuM724x


Check out What Else is New from the Interface and Isolation Teams

ADM3052 and ADM3053 Product Highlight

Analog Dialogue: Designing Robust Isolated RS-232 Data Interfaces for Harsh Industrial Applications

Technical Article: Integration of Isolation for Grid-Tied Photovoltaic Inverters

Technical Article: Reduce Size and Cost with Integrated Industrial Interface Digital Isolators
Fall, 2012
Digital Isolator Product Selection and Resource Guide

Digital Isolator Product Selection and Resource Guide -
Download your copy now!
Inside iCoupler® Technology:
Differential Data Transfer: What's the Difference?
The primary function of an isolator is to pass some form of information across an electrical barrier while preventing current flow. Isolators are constructed from an insulating material that blocks the current flow, with a coupling element on both sides of the barrier. Information is typically encoded before being transmitted across the barrier by the coupling elements.
iCoupler digital isolators from Analog Devices use chip-scale microtransformers as the coupling element to transfer data across a high quality polyimide insulation barrier. Two primary methods of data transfer have been used in iCoupler isolators: single-ended and differential. Selection of a data transfer scheme involves engineering trade-offs to optimize the desired characteristics of the end product.
Learn more here.
NAppkin Notes - written expressly for the Interface and Isolation Update - are ideas, hints, and tips for NAppkin Notes
building with interface and iCoupler digital isolator technologies. This issue we present: Layered Isolation..
Read whole note here.
Featured Circuits from the Lab

Complete 4 mA to 20 mA HART Solution

Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability

Isolated LVDS Interface Circuit
EngineerZone

Join the discussion now in the Interface and Isolation Support Community on EngineerZone.
Our relationship with you is very important. To manage your newsletter subscriptions, visit our subscription center. To no longer receive this type of email, continue to our unsubscribe page.
View our privacy policy.

© 2012 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.
Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.