Digital Isolator Update - Analog 
Devices

New Products

New Packaging for Digital Isolators Meet Critical 8-mm Creepage Spec
Analog Devices is the first digital isolator manufacturer to produce packaging that achieves a minimum of 8-mm creepage distance that is required by global industry standards to ensure safe operation in high-voltage (to 220-250 V AC) medical and industrial applications. All ADI digital isolators using iCoupler® technology that are rated for 5 kV rms withstand voltage will be available in the Certified 8mm Creepage 16-lead SOIC package.
Learn more about the new packaging and available devices here

Watch how 8.3mm of creepage is achieved in this new package

Now in Full Production
Signal and Power Isolated CAN Transceiver with Integrated Isolated DC-to-DC Converter
2.5 kV rms signal and power isolated CAN transceiver
isoPower® integrated isolated dc-to-dc converter
5V operation on VCC
Connect 110 or more nodes on the bus
Slope Control for reduced EMI
ADM3053 1 k price: $5.50
Visit the ADM3053 Product Page for more

Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
5 kV rms isolated CAN transceiver
Integrated V+ linear regulator
Bus side powered by V+ and V-
11 V to 25 V operation on V+
5 V or 3.3 V operation on VDD1
ADM3052 1 k price: $3.50
Visit the ADM3052 Product Page for more

Learn about ADI's family of isolated transceivers portfolio

Featured Video

Clocking Options for SPI Using iCoupler Digital Isolators

This video shows examples of how to optimize clocking options using digital isolators in SPI applications.

Customer Success Story: Chengbo's High Precision Industrial Flow Meters

Learn more on how Chengbo's high precision industrial flow meters strike the perfect balance of performance, cost efficiency, and system size with
iCoupler digital isolators.
Fall 2011
Did You Know?

We have a webcast that discusses "Solving Isolation Challenges in Industrial Automation" available now. This webcast addresses topics such as: why and when one should isolate, types of isolations and associated advantages, and design considerations for an RS-485 node.
Inside iCoupler Technology:
Creepage Requirements for Medical Applications
Learn how ADI's 5kV rms digital isolators meet the IEC-60601 international standard for creepage in medical safety equipment applications.
NAppkin Notes - written expressly for the Digital Isolation Update - are ideas, hints, and tips for NAppkin Notes
building with iCoupler technology. This issue we present: Functional SPI Isolation. Read the whole note here.
Ask the Expert

Ask the 
Expert
Bookmark and Share
Make a Difference
Our relationship with you is very important. To manage your newsletter subscriptions, visit our subscription center. To no longer receive this type of email, continue to our unsubscribe page.
View our privacy policy.

© 2011 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.
Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.