|
|
 |
 |
Data Converter news
and resources from the world leader
|
New Products in Full Production:
|
 |
| Dual 14-bit A/D
converter reduces power and size in communications, instrumentation,
test and measurement applications
|
 |
| •
|
122 mW/ch power dissipation
under full operating conditions |
 |
 |
| •
|
5 mm x 5 mm 32-lead
LFCSP |
 |
 |
| •
|
SNR = 74.3 dBFS at
fIN up to Nyquist input frequency; 125 MSPS sampling rate
|
 |
 |
| •
|
SFDR = 91 dBc at fIN
= 70 MHz |
 |
 |
| •
|
Excellent DC linearity:
• DNL = ±0.65 LSB typical
• INL = ±1.5 LSB typical
|
 |
 |
 |
Learn more
about the AD9645 dual 16-bit high-speed ADC
|
| Octal ultrasound receiver with ADC,
digital I/Q demodulator, and FIR decimation filter, reduces processor
overhead in ultrasound systems |
 |
| •
|
8-channel LNA, VGA, AAF, ADC
|
 |
 |
| •
|
14-bit, 125 MSPS A/D converter
|
 |
 |
| •
|
SNR = 75 dB
|
 |
 |
| •
|
Low power: 130-mW/channel @ 40
MSPS in TGC (time gain compensation) mode |
 |
 |
| •
|
55 mW/channel in CW
mode |
 |
 |
| •
|
Low noise: 0.78 nV/√Hz
typical at 5 MHz (gain = 21.3 dB) |
 |
 |
 |
Learn more about the AD9670 octal analog
front-end
|
| New nanoDAC+™ quad 16-
and 12-bit 3V/5V D/A converters in space-saving packages
|
 |
| New nanoDAC® quad 10-bit
3V/5V internal reference D/A converters in space-saving packages
|
 |
| Instrumentation amplifier suitable for
driving low power SAR A/D converters provides power-efficiency,
zero-drift accuracy and value, for portable instrumentation
designs
|
 |
| Check it out! New Release of the Free
Analog Devices SPICE Simulation Tool Visualizes and Enhances Component
Evaluation for Linear Designs
|
 |
| The new version of National Instruments'
Multisim™ Component Evaluator - Analog Devices edition adds
features and functionality to provide engineers with an easy-to-use
environment for the simulation of linear circuits using ADI components.
The new release of Multisim - ADI Edition includes more than 870 models
of ADI's linear components. By pairing these components with intuitive
simulation features and SPICE analyses, engineers can now visualize and
evaluate linear performance, making this critical step of circuit design
easier, faster and far more productive.
|
 |
 |
| The ADuCM360, a fully integrated, 4-kSPS,
24-bit data acquisition system-on-a-chip incorporating dual,
high-performance, multi-channel sigma-delta A/D converters, a 32-bit ARM
Cortex™ M3 MCU, and flash/EE memory. This device draws 1-mA of
operating current and is designed for direct interfacing to external 4-
to 20-mA loop-powered precision sensors in industrial process control.
Low sleep current further enhances ADuCM360 use in battery powered
applications.
|
 |
|
The ADuCM360 microcontroller core is a low power 32-bit ARM RISC machine
and incorporates a flexible 11-channel DMA (direct memory access)
controller supporting wired (SPI, UART, I2C) communication
peripherals. In addition there are 128k bytes of non-volatile flash/EE
and 8k bytes of SRAM, all integrated on-chip.
|
 |
|
The ADuCM360 analog sub-system consists of two A/D converters connected
to a flexible input multiplexer (with up to 11 input channels) and each
with its own programmable gain amplifier. Both converters can operate in
fully differential or single-ended modes. The ADuCM360 is ideal for
applications where the second A/D converter is needed for temperature
compensation on the sensor or for dual-sensor applications.
|
 |
|
The ADuCM360 is housed in 48-lead LFCSP (7mm x 7mm) package with
operation specified at the temperature range of -40°C to 125°C.
|
Features
|
 |
| •
|
Dual 4-kSPS 24-bit sigma-delta
ADCs |
 |
 |
| •
|
Single-ended or fully
differential inputs |
 |
 |
| •
|
Selectable input range
±6.64 mV to ±1.2V
|
 |
 |
| •
|
Internal voltage reference
(±4ppm/°C) |
 |
 |
| •
|
ARM Cortex™ M3 32-bit
microcontroller |
 |
 |
| •
|
Low-cost QuickStart™
development system
|
| Applications
|
 |
|
|  |
 |
Autumn 2012 |
 |
| Data
Conversion Online Knowledge Resource
|
 |
|
The Data Conversion Knowledge resource site addresses the various design
fundamentals necessary to insure that a given data conversion stage
operates as intended. New content is continuously being generated by ADI
technologists and applications engineers and added to this resource
library.
Here are three of the latest content additions:
|
 |
|
 |
 |
| Video
|
 |
|
New JESD204x Interface for Converters - IMS 2012
|
 |
|  |
 |
| Analog Dialogue Article
|
 |
| Staying Well
Grounded |
 |
| There is no single
grounding method that will guarantee optimum circuit performance 100% of
the time. When laying out the initial PC board, it is helpful to provide
for as many options as possible. This article presents a number of
possible layout options, depending upon the characteristics of the
particular mixed-signal devices in question. |
 |
|
 |
 |
| Applications Note
|
 |
| AN-1142: Techniques
for High Speed ADC PCB Layout |
 |
| In today's industry,
the layout of the system board has become an integral part of the design
itself. Therefore, it is of paramount importance that the designer has
an understanding of the mechanisms that affect the performance of a high
speed signal chain design. This application note provides information
that may be useful when starting the next high speed design. |
|
 |
 |
 |
As seen in EDN Magazine, ADI's
Rarely Asked Questions presents common application challenges presented
in a unique way.
Question: What is the most common problem with precision
analog circuits? |
|
 |
 |
| High IF Sampling Receiver
Front End with Band-Pass Filter (CN-0279)
|
 |
| In most systems, there are
tradeoffs between performance and low power. |
 |
 |
| This reference circuit comprises a
narrow band-pass receiver front end based on the ADL5565 ultralow noise
differential amplifier driver and the AD9642, 14-bit, 250 MSPS,
analog-to-digital converter. The circuit provides signal-to-noise ratio
(SNR) and spurious-free dynamic range (SFDR), measured with a 127 MHz
analog input, of 71.7 dBFS and 92 dBc, respectively. |
 |
|
 |
|
 |
 |
 |
 |
Our relationship with you is very important. To manage
your newsletter subscriptions, visit our
subscription center. To no longer receive this type of email,
continue to our
unsubscribe page.
View our privacy policy.
© 2012 Analog Devices, Inc. All Rights Reserved. Trademarks and
registered trademarks are the property of their respective companies.
|
 |
 |
 |
Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A. |
 |
 |
|