Problems viewing this email? Open it in your browser. To help ensure Analog Devices'
emails reach your inbox, please add design@h.analog.com to your address book or safe sender list.

   Summer 2013 Issue





The Latest News and Resources on Processor and DSP solutions from Analog Devices

Avnet Electronics Introduces the Analog Devices Blackfin® BF609 Embedded Vision Starter Kit

The Blackfin Embedded Vision Starter Kit combines a versatile hardware platform with the necessary software development tools to enable the building of high performance, embedded vision systems. Based on the low-cost, dual core Blackfin BF609 processor, the kit is ideal for exploring advanced video analytics . The Pipeline Vision Processor (PVP) included on the BF609, simplifies and accelerates image processing algorithms. The CrossCore® Embedded Studio development tools streamline software development, while the included ICE-100B In-Circuit Emulator speeds application debug. The Starter Kit includes it all and is a great way to begin exploring the growing applications of embedded vision technology.

Get more information on the starter kits, here.


EngineerZone 


Get support for these products in the Analog Devices EngineerZone communities:

Processors and DSP EngineerZone

Analog Microcontrollers EngineerZone

Connect with US
CrossCore® Embedded Studio
Blackfin® Processors
SHARC® Processors



SHARC® 450 MHz ADSP-214x Processors
Static Voltage Scaling (SVS) is now available on the ADSP-21487 & ADSP-21489 SHARC processors, enabling customers to achieve significant performance benefits, including higher frequency operation to 450 MHz and the ability to run complex algorithms including the latest high definition audio algorithms from Dolby and DTS with a single low-cost  processor.

ADSP-21489 SHARC Discounted Tools Offer
Evaluate the value of SHARC. For a limited time only, ADI is offering a $50 discount on the ADSP-21489 EZ-Kit (ADZS-21489-EZLITE) and the ADSP-21489 EZ-Board (ADZS-21489-EZBRD).  When ordering you must reference promotion code MG1572. Offer expires 9/30/13.
Featured ADI DSP Third Party Collaborative Partners
Syfx Tekworks has announced Syfx SuperMIC has been ported to Blackfin processors.  Syfx SuperMIC is an input-side software suite with audiophile quality, instant-response, low power compander and other proprietary filtering algorithms, ideal for enhancing intelligibility in mobile and Enterprise conferencing using a single low-cost microphone.  SuperMIC’s instant attack allows soft and loud speakers to be heard equally well, without delays, attenuations or distortions during transitions.  Distortion-free on-the-fly configurability enables unique audio zooming capability in tandem with video zooming in mobile cameras and camcorders. It also offers an unsurpassed level of Audio security detection to complement video and other security surveillance measures.
Bluetechnix introduces the Core Module eCM-BF609 which is optimized for performance and parallel data processing. The module integrates the dual-core Blackfin BF609 processor, DDR2 SDRAM, flash, Ethernet PHY and power supply at a size of 44x33mm!  The eCM-BF609 is designed for industrial and commercial applications. It addresses 256MByte DDR2 SDRAM via its dedicated DDR2 interface and has an onboard SPI flash of 8MByte.  
Blackfin and SHARC Software Modules
Analog Devices offers a broad collection of free algorithmic software modules for Blackfin and SHARC processors that are optimized for use with CrossCore Embedded Studio (CCES) and VisualDSP++ 5.0. The CCES software add-in's contain fully functioning demonstration & example code and some support CCES Code Sketches. Here are our recent additions to ADI's software modules. Note that some modules require licensing by the IP holder before they can be acquired from ADI: (examples include all DTS, Dolby and Microsoft modules).

Releases in June 2013
Blackfin® Vision Analytics Toolbox (VAT) - Rel 2.4.0.

Releases in May 2013
uC/OS-II™ Real-Time Kernel for CrossCore® Embedded Studio - Rel 1.0.0.
uC/OS-III™ Real-Time Kernel for CrossCore® Embedded Studio - Rel 1.0.2.
CrossCore® Embedded Studio - Rel 1.0.2.

Releases in April 2013
Dolby® Digital EX Decoder - Rel 3.0.0.

Releases in March 2013
Dolby® Headphone v2 - Rel 3.0.0.
Dolby® Virtual Speaker - Rel 3.0.0.

Our complete list of modules are available online at:
www.analog.com/BlackfinModules and at www.analog.com/SHARCModules
.
DSP Discounts and Donations for Universities
Analog Devices is offering students and Universities free use of our new CrossCore® Embedded Studio integrated development environment and the Micrium µC/OS-III™ Real-Time Kernel for CrossCore Embedded Studio (CCES). Request Free Software
Our relationship with you is very important.  
  • To manage all your eNewsletter subscriptions, please visit our subscription center here
  • To no longer receive the Embedded Processing and DSP email, click here.
  • If you no longer wish to receive any emails from Analog Devices, please click here
View our privacy policy.



© 2013 Analog Devices, Inc. All Rights Reserved. Trademarks and registered trademarks are the property of their respective companies.
Analog Devices, Inc.
Corporate Headquarters
3 Technology Way
Norwood, MA 02062
U.S.A.