myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Motor Control

New Products

  • ADuM3190: 2.5kV rms Isolated Error Amplifier
  • ADuM4190: 5kV rms Isolated Error Amplifier
  • ADuM5010: 2.5kV rms Isolated DC/DC Converter
  • ADuM6010: 3.75kV rms Isolated DC/DC Converter
  • ADM2682E: 16 Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
  • ADM2687E: 500 kbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
  • ADuM347x: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • ADIS16227: Digital TriAxial Vibration Sensor with FFT Analysis and Storage
  • ADuM3470: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • AD8207: Zero Drift, High Voltage, Bidirectional Difference Amplifier
  • ADM3052: Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
  • ADM3053: Signal and Power isolated CAN Transceiver with Integrated Isolated DC/DC Converter
  • ADXRS450: ± 300 deg/sec Angular Rate Sensor
  • ADIS16223: Digital Tri-axial Vibration Sensor
  • ADSP-21488/ADSP-21489: Highest performing 32-bit floating-point processor in a QFP package
  • ADSP-21478/ADSP-21479: Lowest power 32-bit floating-point SHARC processor
  • AD8624: Quad, Low Power, Precision Rail-to-Rail Output Op Amp
  • ADSP-BF506F: Blackfin with Executable Flash, A/D Converter and Optimized Peripheral Set
  • AD7944: 14-Bit, 2.5 MSPS, PulSAR 15.5 mW ADC in LFCSP
  • AD7985: 16-Bit, 2.5 MSPS PulSAR 11 mW ADC in QFN
  • ADM1490E/ADM1491E: 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceiver
  • AD7357: Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
  • AD7986: 18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN
  • ADSP-BF518: Low Power Blackfin with Advanced Embedded Connectivity (prelim)