Close This Window

Wide bandwidth amplifiers

Generic Part Number Description QML # Amps Supply Vos (uV) Input Noise (nV/Rt Hz) Input Bias (nA) GBW (MHz) Slew (v/us) CMRR (dB) Supply (mA) Package
AD8001S 800 MHz 50mW current feedback amp R 1 +/-5 +/-5500 2 6000 350 800 50 5.5 Flatpack, DIP
AD8041S 160 MHz Rail to Rail Amplifier with Disable R 1 3,5,+/-5 +/-9500 16 3400 160 160 70 6.1 Flatpack, DIP
AD847S high speed low power op amp 703 1 +/-5V, +/-15V +/-1000 15 5000 25 300 80 5.7 DIP
AD844S 60 MHz 2000V/us op amp R 1 +/-5V, +/-15V +/-300 2 400 60 2000 70 7.5 DIP, LCC