myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Aerospace and Defense - Radar

New and Featured Products

  • ADCs
    • AD9650: 16-bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS Analog-to-Digital Converter
    • AD9265: 16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
    • AD9641: 16-Bit, 130 MSPS A/D Converter
    • AD9467: 16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter
    • All Analog to Digital Converters
  • DACs
    • AD9122:Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
    • AD9125:Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
    • AD9739: 14-Bit, 2500 MSPS, RF Digital-to-Analog Converter
    • All Digital to Analog Converters
  • Clocks
    • AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
    • AD9520: 12 LVPECL/24 CMOS Output Clock Generator
    • ADCLK914: Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
    • AD9523-1: Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs
    • All Clock and Timing
  • DDS
    • AD9910: 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
    • AD9958: 2-Channel 500 MSPS DDS with 10-Bit DACs
    • AD9959: 4 Channel 500 MSPS DDS with 10-bit DACs
    • All Direct Digital Synthesis
  • PLL
    • ADF4350: Wideband Synthesizer with Integrated VCO
    • ADF4158: Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
    • ADF4156: 6 GHz Fractional-N Frequency Synthesizer
    • All PLL Synthesizers/VCOs
  • RF Products
    • ADL5353: 2200 MHz to 2700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun
    • AD8366: DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
    • ADRF6604: 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
    • ADF5002: 4 GHz to 18 GHz Divide-by-8 Prescaler
    • All RF / IF ICs
  • Amplifiers
    • ADA4930-2: Ultralow Noise Drivers for Low Voltage ADCs
    • ADA4891-3: Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Triple)
    • ADA4891-4: Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Quad)
    • All Amplifiers and Comparators