myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Spectrum Analyzers

Signal Synthesis

  • MT-085: Fundamentals of Direct Digital Synthesis (DDS) (pdf)
  • MT-086: Fundamentals of Phase Locked Loops (PLLs) (pdf)
  • AN-939: Super-Nyquist Operation of the AD9912 Yields a High RF Output Signal (pdf)
  • Analog Dialogue: Direct Digital Synthesis (DDS) Controls Waveforms in Test, Measurement, and Communications
  • MT-017: Oversampling Interpolating DACs (pdf)
  • AN-1039: Correcting Imperfections in IQ Modulators to Improve RF Signal Fidelity (pdf)
  • AN-953: Direct Digital Synthesis (DDS) With a Programmable Modulus (pdf)
  • Analog Dialogue: Single-Chip Direct Digital Synthesis vs. the Analog PLL
  • AN-927: Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies) (pdf)
  • AN-1044: Programming the AD5932 for Frequency Sweep and Single Frequency Outputs (pdf)
  • AN-580: Programmable Oscillator Uses Digital Potentiometers (pdf)
  • AN-837: DDS-Based Clock Jitter Performance vs. DAC Reconstruction Filter Performance (pdf)
  • CN0021: Interfacing the ADL5375 I/Q Modulator to the AD9779A Dual-Channel, 1GSPS High Speed DAC
  • IQ modulators advance reconfigurable radio (pdf)
  • CN0142: High CMRR Circuit for Converting Wideband Complementary DAC Outputs to Single-Ended Without Precision Resistors
  • Analog Dialogue: Single-Sideband Upconversion of Quadrature DDS Signals to the 800-to-2500MHz
  • AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf)
  • Signal Cancellation Improves DDS SFDR (Microwaves & RF, Aug. 2006)
  • DDS Design (EDN, 5/13/2004)
  • AN-419: A Discrete, Low Phase Noise, 125 MHz Crystal Oscillator for the AD9850 (pdf)
  • AN-621: Programming the AD9832/AD9835 (pdf)
  • CN0028: Precision, Bipolar, Configuration for the AD5547/57
  • CN0027: Precision, Unipolar, Noninverting Configuration for the AD5547/57
  • CN0026: Precision, Unipolar, Inverting Conversion Using the AD5547/57
  • CN0052: Unipolar, Precision DC Digital to Analog Conversion using the AD5450/1/2/3 8-14 bit DACs
  • CN0055: Programmable Gain Element Using the AD5450/1/2/3 Current Output DAC Family
  • CN0054: AC Signal Processing Using the AD5450/1/2/3 Current Output DACs
  • CN0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14 bit Multiplying DACs
  • CN0147: Powering the ADF4350 PLL and VCO with ADP150 Low Noise LDO Regulators for Reduced Phase Noise