myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Periodic Waveform Generator

Selecting DACs

  • Webcast: Understanding and Applying DACS
  • MT-017: Oversampling Interpolating DACs (pdf)
  • MT-019: DAC Interface Fundamentals (pdf)
  • AN-748: Set-Up and Hold Measurements in High Speed CMOS Input DACs (pdf)
  • AN-928: Understanding High Speed DAC Testing and Evaluation (pdf)
  • AN-1036: Clear to Any Voltage Using the AD5370 (pdf)
  • Webcast: Designing for 1ppm Voltage Source Accuracy
  • CN0079: High Precision Digital-To-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Revere3nce, And AD8628 Auto-Zero Op Amp
  • AN-759: Expanding the Number of DAC Outputs on the ADUC80xx and ADUC702x Families
  • CN0123: Automated Calibration Technique that Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to less than 1mV
  • CN0054: AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs
  • MT-013: Evaluating High Speed DAC Performance (pdf)
  • AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf)
  • AN-927: Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies) (pdf)