myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print
|
Close this window
Network Analyzer
Selecting DACs
Webcast:
Understanding and Applying DACS
MT-017:
Oversampling Interpolating DACs
(pdf)
MT-019:
DAC Interface Fundamentals
(pdf)
AN-748:
Set-Up and Hold Measurements in High Speed CMOS Input DACs
(pdf)
AN-928:
Understanding High Speed DAC Testing and Evaluation
(pdf)
AN-1036:
Clear to Any Voltage Using the AD5370
(pdf)
Webcast:
Designing for 1ppm Voltage Source Accuracy
CN0079:
High Precision Digital-To-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Revere3nce, And AD8628 Auto-Zero Op Amp
AN-759:
Expanding the Number of DAC Outputs on the ADUC80xx and ADUC702x Families
CN0123:
Automated Calibration Technique that Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to less than 1mV
CN0054:
AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs
MT-013:
Evaluating High Speed DAC Performance
(pdf)
AN-912:
Driving a Center-Tapped Transformer with a Balanced Current-Output DAC
(pdf)
AN-927:
Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies)
(pdf)