myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print
|
Close this window
Periodic Waveform Generator
Output Amplitude Scaling
CN0156:
Amplitude Control Circuit for AD9834 Waveform Generator (DDS)
CN0050:
Stable, Closed-Loop Automatic Power Control for RF Applications
CN0070:
Precise Control of I/Q Modulator Output Power Using the ADL5386 Quadrature Modulator and the AD5621 12-Bit DAC
CN0142:
High CMRR Circuit for Converting Wideband Complementary DAC Outputs to Single-Ended Without Precision Resistors
CN0131:
16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC
Open-Loop Calibration Techniques for Digital-to-Analog Converters
AN-937:
Designing Amplifier Circuits: How to Avoid Common Problems
(pdf)
AN-692:
Universal Precision Op Amp Evaluation Board
(pdf)
CN0111:
30 V Low Cost DAC Using the AD5292 Digital Potentiometer
CN0006:
High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC
CN0074:
High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5763 DAC
CN0073:
High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5765 DAC
CN0083:
Software Configurable 16-Bit Quad-Channel Unipolar/Bipolar Voltage Output Using the AD5754R DAC
CN0086:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5754 DAC
CN0094:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5722 DAC
CN0091:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5722R DAC
CN0088:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5724 DAC
CN0085:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5724R DAC
CN0093:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5732 DAC
CN0090:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5732R DAC
CN0087:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5734 DAC
CN0084:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5734R DAC
CN0092:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5752 DAC
CN0089:
Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5752R DAC