myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Network Analyzer

Output Amplitude Scaling

  • CN0156: Amplitude Control Circuit for AD9834 Waveform Generator (DDS)
  • CN0050: Stable, Closed-Loop Automatic Power Control for RF Applications
  • CN0070: Precise Control of I/Q Modulator Output Power Using the ADL5386 Quadrature Modulator and the AD5621 12-Bit DAC
  • CN0142: High CMRR Circuit for Converting Wideband Complementary DAC Outputs to Single-Ended Without Precision Resistors
  • CN0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC
  • Open-Loop Calibration Techniques for Digital-to-Analog Converters
  • AN-937: Designing Amplifier Circuits: How to Avoid Common Problems (pdf)
  • AN-692: Universal Precision Op Amp Evaluation Board (pdf)
  • CN0111: 30 V Low Cost DAC Using the AD5292 Digital Potentiometer
  • CN0006: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC
  • CN0074: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5763 DAC
  • CN0073: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5765 DAC
  • CN0083: Software Configurable 16-Bit Quad-Channel Unipolar/Bipolar Voltage Output Using the AD5754R DAC
  • CN0086: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5754 DAC
  • CN0094: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5722 DAC
  • CN0091: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5722R DAC
  • CN0088: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5724 DAC
  • CN0085: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5724R DAC
  • CN0093: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5732 DAC
  • CN0090: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5732R DAC
  • CN0087: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5734 DAC
  • CN0084: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5734R DAC
  • CN0092: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5752 DAC
  • CN0089: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5752R DAC