myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Instrumentation & Measurement

New Products

  • ADuM3070: Isolated Switch Regulator With Integrated Feedback
  • ADA4528-1: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp
  • ADM3052: Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
  • ADM3053: Signal and Power isolated CAN Transceiver with Integrated Isolated DC/DC Converter
  • ADuM3470: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • AD5541A: 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP
  • AD5791: 1ppm DAC 20-Bit, ±1LSB INL,Voltage Output DAC
  • AD781: High speed, monolithic SHA with a max acquisition time for 700 ns to 0.01% over temperature.
  • AD7195: 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA and AC Excitation
  • ADCLK944: 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
  • AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
  • ADuM3220: 4 A Dual-Channel Gate Driver
  • ADIS16220: Programmable Digital Vibration Sensor
  • ADF4158: Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer