myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Spectrum Analyzers

Driving ADCs

  • AN-1026: High Speed Differential ADC Driver Design Considerations (pdf)
  • Ask The Applications Engineer-25: Op Amps Driving Capacitive Loads
  • Rules of the Road for High-Speed Differential ADC Drivers
  • AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf)
  • MT-075: Differential Drivers for High Speed ADCs Overview (pdf)
  • MT-074: Differential Drivers for Precision ADCs (pdf)
  • MT-076: Differential Driver Analysis (pdf)
  • Webcast: Introduction to Differential Amplifiers and Design Tools
  • AN-584: Using the AD813X Differential Amplifier (pdf)
  • Differential Amplifier Calculators and Design Tools
  • CN0140: High Performance, Dual Channel IF Sampling Receiver
  • CN0110: Using the ADL5562 Differential Amplifier to Drive Wide Bandwidth ADCs for High IF AC-Coupled Applications
  • CN0049: Interfacing the ADL5534 Dual IF Gain Block To The AD9640 High Speed ADC
  • Op Amp Applications Handbook: Using Op Amps with Data Converters (pdf)
  • CN0032: Converting a Single-Ended Signal with the AD7982 Differential PulSAR ADC
  • MT-075: Differential Drivers for High Speed ADCs Overview (pdf)
  • Understanding Noise Optimization in Sensor Signal Conditioning