myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print
|
Close this window
Chemical Analysis
Selecting and Using DACs
Webcast:
Understanding and Applying DACS
Tutorial:
MT-014: Basic DAC Architectures I: String DACs and Thermometer (Fully Decoded) DACs
(pdf)
Tutorial:
MT-015: Basic DAC Architectures II: Binary DACs
(pdf)
Tutorial:
MT-016: Basic DAC Architectures III: Segmented DACs
(pdf)
Tutorial:
MT-017: Oversampling Interpolating DACs
(pdf)
Application Note:
AN-928: Understanding High Speed DAC Testing and Evaluation
(pdf)
Tutorial:
MT-019: DAC Interface Fundamentals
(pdf)
Application Note:
AN-1036: Clear to Any Voltage Using the AD5370
(pdf)
Webcast:
Designing for 1ppm Voltage Source Accuracy
Circuits From the Lab:
CN0079: High Precision Digital-To-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, And AD8628 Auto-Zero Op Amp
Circuits From the Lab:
CN0123: Automated Calibration Technique that Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to less than 1mV
Circuits From the Lab:
CN0054: AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs
Tutorial:
MT-013: Evaluating High Speed DAC Performance
(pdf)
Application Note:
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC
(pdf)
Application Note:
AN-927: Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies)
(pdf)
Circuits From the Lab:
CN0028: Precision, Bipolar, Configuration for the AD5547/57
Circuits From the Lab:
CN0027: Precision, Unipolar, Noninverting Configuration for the AD5547/57
Circuits From the Lab:
CN0026: Precision, Unipolar, Inverting Conversion Using the AD5547/57
Circuits From the Lab:
CN0052: Unipolar, Precision DC Digital to Analog Conversion using the AD5450/1/2/3 8-14 bit DACs
Circuits From the Lab:
CN0055: Programmable Gain Element Using the AD5450/1/2/3 Current Output DAC Family
Circuits From the Lab:
CN0054: AC Signal Processing Using the AD5450/1/2/3 Current Output DACs
Circuits From the Lab:
CN0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs