myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Healthcare - Portable Blood Analyzer-Amperometric

Circuits From the Lab

  • Universal Serial Bus (USB) Peripheral Isolator Circuit (CN0160)
  • Universal Serial Bus (USB) Hub Isolator Circuit (CN0158)
  • Universal Serial Bus (USB) Cable Isolator Circuit (CN0159)
  • Single-Ended-to-Differential High Speed Drive Circuit for 16-Bit, 10 MSPS AD7626 ADC (CN0105)
  • Compact, Low Cost, 5 V, Variable Gain, Noninverting Amplifier Using the AD5270/AD5272 Digital Rheostat and AD8615 Op Amp (CN0161)
  • Low Cost, High Voltage, Programmable Gain Instrumentation Amplifier Using the AD5292 Digital Potentiometer and the AD8221 In-Amp (CN0114)