| Part# | # of Axes | Range | Sensitivity | Sensitivity Accuracy (%) | Output Type | Typical Bandwidth (kHz) | Noise Density (µg/rtHz) | Voltage Supply (V) | Supply Current | Temp Range (°C) | Package |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADXL346 | 3 | +/- 2/4/8/16g | up to 256 LSB/g | 10 | Digital | 1.6kHz | - | 1.7 to 2.75 | 145µA | -40 to 85 | 3mm x 3mm x 0.95 mm LGA |
| ADXL345 | 3 | +/- 2/4/8/16g | up to 256 LSB/g | 10 | Digital | 1.6kHz | - | 2.0 to 3.6 | 145µA | -40 to 85°C | 3mm x 5mm x 1mm LGA |